Angular contact ball bearings / double row / 2RS / series A2RS1 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3212 A2RS1

Part Number
3212 A2RS1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

162.23 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 60
Outer Diameter D(φ) 110 Width B(mm) 36.5 Raceway No. of Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Sheet steel cage
Clearance Normal radial clearance Contact angle 30 degrees EAN 7316573931263
Seal Lip seal on both sides Temperature range -20 to +120 °C Weight(g) 1279.0

This page is Angular contact ball bearings / double row / 2RS / series A2RS1 / SKF, part number 3212 A2RS1.
You can find the detail information about specifications and dimensions on part number 3212 A2RS1.

Tech Support