Drawn cup roller bearings with closed end (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BK0709

Part Number
BK0709
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.57 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 7 O.D. D(mm) 11 Width B(mm) 9
Number of Raceway Ring Rows Single Row Cage Sheet steel cage Lubrication hole Without lubrication groove
Seal None. open bearing Temperature range -30 to +140 °C Weight(g) 3.0

This page is Drawn cup roller bearings with closed end, part number BK0709.
You can find the detail information about specifications and dimensions on part number BK0709.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support