Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6228 C3VL2071
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 140 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 250 | Width B(mm) | 42 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | EAN | 7316573394679 | Outer ring | Without flange/groove |
Seal | None. open bearing | Temperature range | -20 to +120 °C | Weight(g) | 7644.0 |
This page is Deep groove ball bearings / single row / C3VL2071 / SKF, part number 6228 C3VL2071.
You can find the detail information about specifications and dimensions on part number 6228 C3VL2071.