Lubricating Grease Flow Meter (Part Numbers)

Lubricating Grease Flow Meter
[Specifications]
・Battery type: 1 × 1,5VAAAlkaline
・Suitable greases: NLGI 0 to NLGI 3
・Maximum operating pressure: 700 bar (10 000 psi)
・IP rating: IP 67

[Features]
・Suitable for most NLGI 0-3 greases
・A rubber sleeve protects the electronics in case of impact and is also oil and grease resistant
・The backlit LCD displays large and clear-to- read digits
・Maximum pressure of 700 bar (10 000 psi)
・Compact and lightweight design
・Corrosion-resistant aluminium housing
・Fits with all SKF manual grease guns and air- operated grease pumps
・Fixed installation in conjunction with a lubrication system possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LAGM 1000E

Part Number
LAGM 1000E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

615.00 €

1 12 Days

Loading...

  1. 1

Basic information

Weight(g) 300.0 Customs tariff number 84139100

This page is Lubricating Grease Flow Meter, part number LAGM 1000E.
You can find the detail information about specifications and dimensions on part number LAGM 1000E.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support