Mounting Deck Wall Bracket (Part Numbers)

Mounting Deck Wall Bracket
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PLA 1000

Part Number
PLA 1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.90 €

1 7 Days

Loading...

  1. 1

Basic information

Applications Fastening system for IPN/HEA beams Construction Galvanized steel, Polyester paint Compatible with Mounting deck for fastening: prevoS1 wall brackets / ALTO air treatment units / Accessories
Highlight Workstation ergonomics Weight (max. kg)(kg) 100 Includes 1 mounting deck PLA 1000N, 4 anchors, 1 screws and nuts kit

This page is Mounting Deck Wall Bracket, part number PLA 1000.
You can find the detail information about specifications and dimensions on part number PLA 1000.

Tech Support