Cover profile Type I (K1055) (Part Numbers - CAD Download)

Cover profile Type I (K1055)
· Profile slot cover to protect against dust and dirt

· Compatible with all conventional aluminium profiles

· Material: PVC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1055.0811

Part Number
K1055.0811
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.80 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Plastic Main colour black Type I
Version 2 type i Slot width(mm) 8 L=Length(mm) 2000

This page is Cover profile Type I (K1055), part number K1055.0811.
You can find the detail information about specifications and dimensions on part number K1055.0811.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support