Levelling feet caps (K0679) (Part Numbers - CAD Download)

Levelling feet caps (K0679)
· Protect surface from scratches

· Material: polyethylene

· For foot plates with diameter 30 mm or 60 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0679.1030
K0679.1060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Foot plate Ø
(mm)
D=Outside diameter
(mm)
H=Height
(mm)

0.22 €

1 4 Days 3031.84.8

0.44 €

1 4 Days 60626.8

Loading...

  1. 1

Basic information

Main material Polythene

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support