Five lobe grips antibacterial external thread, metal parts stainless steel (K0255) (Part Numbers - CAD Download)

Five lobe grips antibacterial external thread, metal parts stainless steel (K0255)
· Application fields: medical technology, rehabilitation sector, foodstuff production, public facilities, kitchens and sanitation sector

· MEDI grip: special plastic with an antibacterial effect over a long period due to completely impregnated material

· Advantages: resistant to humidity and cleaning products, no toxic side effects, effective against multi-resistant germs, reduces risk of infection

· The risk of spreading microorganisms is prevented and the existing germs are completely eliminated in a few hours

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0255.1263101144X20

Part Number
K0255.1263101144X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.52 €

1 4 Days

Loading...

  1. 1

Basic information

Thread M10 Main Body Material Other Outside diameter(φ) 63
Main material Thermoplastic Main colour slate grey RAL 7015 Form(mm) L
D2(mm) 28 D3(mm) 35.5 H=Height(mm) 44
H1(Nm) 22.5 H2 14.5 L=thread length(mm) 20

This page is Five lobe grips antibacterial external thread, metal parts stainless steel (K0255), part number K0255.1263101144X20.
You can find the detail information about specifications and dimensions on part number K0255.1263101144X20.

Tech Support