Knurled knobs antistatic with internal thread (K0247) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0247.1110624

Part Number
K0247.1110624
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.47 €

1 4 Days

Loading...

  1. 1

Basic information

Thread M6 Main Body Material Other Outside diameter(φ) 21
Main material Thermoplastic Component material Steel Size 1
Main colour graphite black RAL 9011 D2(mm) 14 D3(mm) 19
H=Height(mm) 22 H1(Nm) 8 T=thread depth(mm) 10

This page is Knurled knobs antistatic with internal thread (K0247), part number K0247.1110624.
You can find the detail information about specifications and dimensions on part number K0247.1110624.

Tech Support