Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0251.110524
Thread | M5 | Main Body Material | Other | Outside diameter(φ) | 21 |
---|---|---|---|---|---|
Main material | Thermoplastic | Component material | Steel | Size | 1 |
Main colour | graphite black RAL 9011 | D2(mm) | 12 | D3(mm) | 19 |
H=Height(mm) | 21 | H1(Nm) | 10 | T=thread depth(mm) | 10 |
This page is Mushroom knobs antistatic internal thread (K0251), part number K0251.110524.
You can find the detail information about specifications and dimensions on part number K0251.110524.