Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0658.1004 |
K0658.10004 |
K0658.1005 |
K0658.10005 |
K0658.1006 |
K0658.10006 |
K0658.10806 |
K0658.10808 |
K0658.1806 |
K0658.1808 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Steel code | Component material | Component colour | A=Handle length (mm) | B=Width (mm) | D2 (mm) | H=Height (mm) | T=thread depth (mm) | H1 (mm) | H2 (mm) | Steel code component | Weight | PL Edelstahl | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.61 € | 1 | 4 Days | M4 | - | Steel | blue-passivated | 28 | - | - | 14.3 | - | - | - | - | - | - | - | ||
1.04 € | 1 | 4 Days | M4 | 1.4305 | Stainless steel | bright | 28 | - | - | 14.3 | - | - | - | - | - | - | - | ||
0.61 € | 1 | 4 Days | M5 | - | Steel | blue-passivated | 28 | - | - | 14.3 | - | - | - | - | - | - | - | ||
1.04 € | 1 | 4 Days | M5 | 1.4305 | Stainless steel | bright | 28 | - | - | 14.3 | - | - | - | - | - | - | - | ||
0.61 € | 1 | 4 Days | M6 | - | Steel | blue-passivated | 28 | - | - | 14.3 | - | - | - | - | - | - | - | ||
1.04 € | 1 | 4 Days | M6 | 1.4305 | Stainless steel | bright | 28 | - | - | 14.3 | - | - | - | - | - | - | - | ||
1.77 € | 1 | 4 Days | M6 | - | Stainless steel | bright | 40 | 16 | 14.6 | 19.8 | 14 | 19 | 4 | 1.4305 | 0.0150 | true | true | ||
2.13 € | 1 | 4 Days | M8 | - | Stainless steel | bright | 40 | 16 | 14.6 | 19.8 | 14 | 19 | 4 | 1.4305 | 0.0130 | true | true | ||
1.53 € | 1 | 4 Days | M6 | - | Steel | blue-passivated | 40 | 16 | 14.6 | 19.8 | 14 | 19 | 4 | - | 0.0150 | false | true | ||
1.93 € | 1 | 4 Days | M8 | - | Steel | blue-passivated | 40 | 16 | 14.6 | 19.8 | 14 | 19 | 4 | - | 0.0130 | false | true |
Loading...
Main Body Material | Other | Main material | Thermoplastic | Main colour | black grey RAL 7021 |
---|---|---|---|---|---|
Form(mm) | D | Form-Type(mm) | tapped through thread | Version 1 | Miniwing |
Item | Wing Grip | Thread type | internal thread |
Configure
Basic Attributes
Thread
Steel code
Component material
Component colour
A=Handle length(mm)
B=Width(mm)
D2(mm)
H=Height(mm)
T=thread depth(mm)
H1(mm)
H2(mm)
Steel code component
Weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes