Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0274.120106144X20
Thread | M6 | Main Body Material | Other | Main material | Thermoplastic |
---|---|---|---|---|---|
Steel code | 1.4305 | Component material | Stainless steel | Component colour | bright |
Main colour | slate grey RAL 7015 | Form(mm) | L | A=Handle length(mm) | 50 |
B=Width(mm) | 5 | D2(mm) | 14 | H=Height(mm) | 24 |
H1(Nm) | 11.5 | L=thread length(mm) | 20 |
This page is Wing grips antibacterial external thread, metal parts stainless steel (K0274), part number K0274.120106144X20.
You can find the detail information about specifications and dimensions on part number K0274.120106144X20.