Rectangular Standard Proximity Sensor [TL-Q] (Part Numbers)

Rectangular Standard Proximity Sensor [TL-Q]
• Easy installation, high-speed pulse generator, high-speed rotation control, and more.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TL-Q2MC1

Part Number
TL-Q2MC1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

77.23 €

1 3 Days

Loading...

  1. 1

Basic information

Detection Distance L1(mm) 2 Voltage Type DC Degree of Protection (NEMA) Other
Mechanical Mounting Condition for Sensor Not flat Type of Electric Connection Cable Coating Housing Other
Type of Interface None Type of Actuation Metallic Target Type of Switching Output NPN
Type of Switch Function Normally open contact Construction Type Housing Cuboid Cascadable true
Number of Semiconductor Outputs With Signalling Function 1 Rated Control Supply Voltage DC(V) 12 - 24 Housing Material Plastic
SIL According to IEC 61508 None Type of Interface for Safety Communication None Explosion Safety Category for Dust None
Performance Level According to EN ISO 13849-1 None Explosion Safety Category for Gas None Compression-Resistant false
Suitable for Safety Functions false With Monitoring Function Downstream Switching Devices false Number of Contact Energized Outputs With Signalling Function 0
Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 0

This page is Rectangular Standard Proximity Sensor [TL-Q], part number TL-Q2MC1.
You can find the detail information about specifications and dimensions on part number TL-Q2MC1.

Tech Support