Standalone Non-contact Safety Switches [F3S-TGR-S_A/D] (Part Numbers)

Standalone Non-contact Safety Switches [F3S-TGR-S_A/D]
Standalone non-contact switches support applications like guarding doors or position monitoring in machines.
They are using the proven Omron non-contact technology allowing to cover mechanical tolerances and vibrations.
• Models with single or dual actuator available (For one or two door systems in e.g.)
• Based on hall technology
• Connect up to 20 switches in series
• LED for easy diagnosis
• Operates behind stainless steel fittings
• Non-contact – no abrasion – no particles
• Compensation of mechanical tolerances
• Suitable for high pressure cleaning, CIP and SIP processes due IP69K (pre-wired types)
• Conforms to safety categories up to PLe acc. EN ISO 13849-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F3S-TGR-SMSA-10

Part Number
F3S-TGR-SMSA-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

307.37 €

1 3 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::45 Main Body External Shape Width W(mm) 38 Main Body External Shape Height H(mm) 27
Main Body External Shape Depth D(mm) 95 Degree of Protection (NEMA) Other Degree of Protection (IP) Other
Type of Electric Connection With cable preassembled Housing Material Metal Construction Type Housing Special construction
With Status Indication true Forced Opening false Number of Contacts as Change-Over Contact 0
Number of Contacts as Normally Closed Contact 2 Number of Contacts as Normally Open Contact 1 Number of Safety Auxiliary Contacts 0
Type of Switching Contact Other Suitable for Safety Functions true

This page is Standalone Non-contact Safety Switches [F3S-TGR-S_A/D], part number F3S-TGR-SMSA-10.
You can find the detail information about specifications and dimensions on part number F3S-TGR-SMSA-10.

Tech Support