IoT Flow Sensors [E8FC] (Part Numbers)

IoT Flow Sensors [E8FC]
Detect signs of abnormalities by simultaneous measurement of flow and temperature
• Multi-sensing of flow and temperature
• Applicable for water-soluble coolant and water-insoluble oil
• Two-channel analog current output
• Self-diagnostic outputs via IO-Link
• Peak/Bottom hold function
• High luminosity LED display
• Easy-to-clean structure
• Wide portfolio of adapters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E8FC-25T

Part Number
E8FC-25T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,396.50 €

1 3 Days

Loading...

  1. 1

Basic information

Type Flow Sensor Operating Temperature Range(℃) -20::70 Operating Humidity Range(%) 35::85
Power Supply Type DC Power Supply Voltage(V) 15-30 Acquired Standards CE
Indication Digital Measured value memory true Interface true
Volume flow measurement false Measurement of sonic false Measurement radioactive radiation false
Measurement air speed false Measurement RF signal false Measurement electromagnetic fields false
Measurement electrical field false Measurement of lightning impulse currents false

This page is IoT Flow Sensors [E8FC], part number E8FC-25T.
You can find the detail information about specifications and dimensions on part number E8FC-25T.

Tech Support