Compression Fittings Type 200, Plug (Part Numbers - CAD Download)

Compression Fittings Type 200, Plug
- Brass fittings
- High resilience due to cutting ring and nut
- Cutting rings in line with DIN 3861
- Swivel nuts in line with DIN 3870
- Nickel-plating for corrosion protection
- For pipe diameters from 4 mm to 18 mm
- Connection sizes from 1/8" to 1/2"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
97520
97521
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension ØC Dimension L

0.37 €

10 4 Days 45.57.5

0.32 €

10 4 Days 6810

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) Medium Pneumatic, oil-hydraulic and hydraulic circuits

Tech Support