Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CSED040-HLE |
CSED050-HLE |
CSED055-HLE |
CSED060-HLE |
CSED065-HLE |
CSED070-HLE |
CSED080-HLE |
CSED090-HLE |
CSED100-HLE |
CSED180-HLE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Bore diameter [d] (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
- | 862.94 € | 1 | Available | 4 Days | 127 | 101.6 | 12300 | 13900 | 0.36 | |
1,198.83 € | 1 | Available | 4 Days | 152.4 | 127 | 13200 | 17200 | 0.44 | ||
1,249.85 € | 1 | Available | 69 Days | 165.1 | 139.7 | 13700 | 18800 | 0.48 | ||
1,332.43 € | 1 | Available | 4 Days | 177.8 | 152.4 | 14100 | 20400 | 0.52 | ||
1,404.82 € | 1 | Available | 4 Days | 190.5 | 165.1 | 14500 | 22100 | 0.56 | ||
1,501.31 € | 1 | Available | 4 Days | 203.2 | 177.8 | 14900 | 23700 | 0.6 | ||
1,623.80 € | 1 | Available | 4 Days | 228.6 | 203.2 | 15600 | 27000 | 0.69 | ||
1,834.42 € | 1 | Available | 4 Days | 254 | 228.6 | 16300 | 30500 | 0.77 | ||
2,042.28 € | 1 | Available | 4 Days | 279.4 | 254 | 16900 | 33500 | 0.85 | ||
20,845.72 € | 1 | Available | 4 Days | 482.6 | 457.2 | 20800 | 60000 | 1.49 |
Loading...
Width B (or T)(mm) | 12.7 |
---|
Configure
Basic Attributes
Outer Diameter D(φ)
Bore diameter [d](mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Type
Filter by standard shipping days
Optional Attributes