Radial Insert Ball Bearing G2..-XL-NPP-B, Spherical Outer Ring, Press Fit Locking, P Seals on Both Sides (Part Numbers)

Radial Insert Ball Bearing G2..-XL-NPP-B, Spherical Outer Ring, Press Fit Locking, P Seals on Both Sides
  • Volume Discount
Radial insert ball bearing G2..-XL-NPP-B

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G207-XL-NPP-B
G208-XL-NPP-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Outside diameter [D SP]
(mm)
Weight
(kg)

118.55 €

1 Available 4 Days 17352750015300720.28

45.71 €

1 Available 4 Days 18403250019800800.323

Loading...

  1. 1

Tech Support