Spherical Roller Bearing 222..-E1A-XL-K-M, Symmetric 2 Outer Ribs, Tapered Bore (Part Numbers)

Spherical Roller Bearing 222..-E1A-XL-K-M, Symmetric 2 Outer Ribs, Tapered Bore
  • Volume Discount
Spherical roller bearing 222..-E1A-XL-K-M, symmetric 2 outer ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22224-E1A-XL-K-M-C4
22230-E1A-XL-K-M-C4
22234-E1A-XL-K-M-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

433.05 €

1 Available 4 Days 21558120640000740000365027008.65

908.58 €

1 Available 4 Days 27073150101000012100002900205017.283

1,329.49 €

1 Available 4 Days 31086170132000015700002550178027

Loading...

  1. 1

Tech Support