Spherical Roller Bearing 233..-AS-MA-T41A, Cylindrical Bore, for Vibrating Screens (Part Numbers)

Spherical Roller Bearing 233..-AS-MA-T41A, Cylindrical Bore, for Vibrating Screens
  • Volume Discount
Spherical roller bearing 233..-A-MA-T41A, for oscillating loads with narrow diameter tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23322-AS-MA-T41A
23324-AS-MA-T41A
23328-AS-MA-T41A
23328-AS-MA-T41A-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Clearance Weight
(kg)

1,404.35 €

1 Available 4 Days 24092.111083000010800002600CN21.106

1,760.51 €

1 Available 4 Days 260106120102000014300002400CN28.67

2,719.66 €

1 Available 4 Days 300118140127000018000002000CN41.9

2,719.66 €

1 Available 4 Days 300118140127000018000002000C341.94

Loading...

  1. 1

Tech Support