Plummer block housing units RASEL Series (Part Numbers)

Plummer block housing units RASEL Series
  • Volume Discount
Plummer block housing units RASEL, cast iron housing, non-locating bearing, drive slot on inner ring, R seals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RASEL70-XL-I

Part Number
RASEL70-XL-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

231.18 €

1 Available 4 Days

Loading...

  1. 1

Basic information

L(mm) 260 Bore diameter [d](mm) 70 Height [H 2](mm) 156
Weight(kg) 5.87

This page is Plummer block housing units RASEL Series, part number RASEL70-XL-I.
You can find the detail information about specifications and dimensions on part number RASEL70-XL-I.

Tech Support