Flanged Housing Unit, RFE Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RFE35-XL-N

Part Number
RFE35-XL-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

55.75 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Unit height H(mm) 41.3 Bore diameter [d](mm) 35 Basic Dynamic Load Rating, Radial [C r](N) 25500
Basic static load rating, radial [C 0r](N) 15300 Height Flange [H](mm) 135 Weight(kg) 1.33

This page is Flanged Housing Unit, RFE Series, part number RFE35-XL-N.
You can find the detail information about specifications and dimensions on part number RFE35-XL-N.

Tech Support