Flanged Housing Unit, RMEL Series (Part Numbers)

Flanged Housing Unit, RMEL Series
  • Volume Discount
Flanged housing unit RMEL..-N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RMEL60-N

Part Number
RMEL60-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

163.85 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Unit height H(mm) 61.9 Bore diameter [d](mm) 60 Basic Dynamic Load Rating, Radial [C r](N) 56000
Basic static load rating, radial [C 0r](N) 36000 Height Flange [H](mm) 195 Weight(kg) 3.7

This page is Flanged Housing Unit, RMEL Series, part number RMEL60-N.
You can find the detail information about specifications and dimensions on part number RMEL60-N.

Tech Support