Take-Up Housing Unit RHE, Hanger Type, Cast Iron Housing (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RHE30-XL-I

Part Number
RHE30-XL-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.57 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 30 x 114 x 85 Weight(kg) 1.17

This page is Take-Up Housing Unit RHE, Hanger Type, Cast Iron Housing, part number RHE30-XL-I.
You can find the detail information about specifications and dimensions on part number RHE30-XL-I.

Tech Support