Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SL024972-A-XL |
SL024972-A-XL-C3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Radial Clearance | |
---|---|---|---|---|---|---|
9,779.15 € | 1 | Available | 4 Days | CN | ||
- | 9,779.15 € | 1 | Available | 4 Days | C3 |
Loading...
Bore diameter(mm) | 360 | Outside diameter(mm) | 480 | Product size (width)(mm) | 118 |
---|---|---|---|---|---|
Ref. speed rpm | 350 1/min | Limiting speed in rpm | 730 1/min | Basic Dynamic Load Rating, Radial [C r](N) | 2020000 |
Basic static load rating, radial [C 0r](N) | 4450000 | Weight(kg) | 60.8 |