Needle Roller Cage Assembly KBK, Single Row, Similar KBK, Piston Pin Bearing (Part Numbers)

Needle Roller Cage Assembly KBK, Single Row, Similar KBK, Piston Pin Bearing
  • Volume Discount
Needle roller cage assembly KBK, single row, similar KBK, piston pin bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBK10X13X14,​5-A/0-3
KBK10X13X14,​5-A/0-7
KBK10X14X13(CS)/0-7
KBK12X15X15-A(CS)/0-7
KBK12X15X17,​5/0-7
KBK12X17X13/0-7
KBK15X19X20(CS)/0-7
KBK16X20X20-A(CS)/0-7
KBK18X22X22/0-7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Limiting speed in rpm Under Roller Diameter [F w]
(mm)
Outside Diameter of Needle Roller Complement [E w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Needle Sort Weight
(g)
-

5.57 €

10 Available 4 Days 14.529500 1/min1013540066000-34.7

5.57 €

1 Available 4 Days 14.529500 1/min1013540066000-74.67
-

5.62 €

10 Available 4 Days 1329000 1/min1014600062000-76
-

6.49 €

10 Available 4 Days 1527000 1/min1215600079000-75.6

7.05 €

25 Available 4 Days 17.527000 1/min12157800110000-76.62
-

7.63 €

10 Available 4 Days 1326500 1/min1217760077000-78.06
-

8.23 €

10 Available 4 Days 2024300 1/min151911300155000-713.1
-

13.12 €

10 Available 4 Days 2023600 1/min162011800169000-713.98
-

11.15 €

10 Available 4 Days 2222400 1/min182213500207000-717

Loading...

  1. 1

Tech Support