Cable Probe (Part Numbers)

Cable Probe
  • Volume Discount
[Specifications]
・Type: Measurement sensor with cable
・Cable Probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LASER-TRUMMY2.CABLE-PROBE

Part Number
LASER-TRUMMY2.CABLE-PROBE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

998.23 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Type Measurement sensor with cable Weight(g) 80

This page is Cable Probe, part number LASER-TRUMMY2.CABLE-PROBE.
You can find the detail information about specifications and dimensions on part number LASER-TRUMMY2.CABLE-PROBE.

Tech Support