Slit Coupling with Collet Clamps, KBFK (Part Numbers - CAD Download)

Slit Coupling with Collet Clamps, KBFK
· Slit coupling with collet clamps
· Hub material: aluminum or stainless steel
· For shaft diameters from 3 – 40 mm
· High torsional stiffness, compensation of shaft misalignment at low restoring forces
· The clamp hub design is easy to be installed
· Perfect to be used in hygenic environments
· Torque range: 3 – 240 Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBFK/16-[3-6/1]-[3-6/1]-[AL,​VA]
KBFK/18-[3-6/1]-[3-6/1]-[AL,​VA]
KBFK/20-[3-8/1]-[3-8/1]-[AL,​VA]
KBFK/22-[3-10/1]-[3-10/1]-[AL,​VA]
KBFK/25-[6-12/1]-[6-12/1]-[AL,​VA]
KBFK/30-[6-14/1]-[6-14/1]-[AL,​VA]
KBFK/40-[6-19/1]-[6-19/1]-[AL,​VA]
KBFK/50-[10-26/1]-[10-26/1]-[AL,​VA]
KBFK/60-[10-30/1]-[10-30/1]-[AL,​VA]
KBFK/70-[15-35/1]-[15-35/1]-[AL,​VA]
KBFK/80-[20-40/1]-[20-40/1]-[AL,​VA]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. A
(mm)
Length L
(mm)
Size Torque TKN (AL)
(Nm)
Torque TKN (VA)
(Nm)
E Dimension
(mm)
C Dimension
(mm)
S
Screw (ISO4762) TA
(Nm)
Mass AL
(g)
Mass VA
(g)
Moment of Intertia J AL
(g m²)
Moment of Intertia J VA
(g m²)
Spring Stiffness
torsional CT 10³ (AL)
(Nm/rad)
Spring Stiffness
Torsional CT 10³ (VA)
(Nm/rad)
Misalignment
Radial ΔKr
(mm)
Misalignment
Axial ΔKa
(mm)
Misalignment
Angular ΔKw
(°)
Max Speed
(min-1)
Bore Size D1
min~max
(mm)
Bore Size D2
min~max
(mm)
D1
(mm)
D2
(mm)
Material
1 12 Days 1623163673.5M2.5x6/110260.000280.000800.0760.5130.150.52.0100003-63-63 ~ 63 ~ 6Aluminium / Stainless Steel
1 12 Days 1816.6183652.5M2.5x8/110240.000450.000990.1030.7520.150.52.0100003-63-63 ~ 63 ~ 6Aluminium / Stainless Steel
1 12 Days 20282051284M3x8/1.520500.000950.002880.4071.1890.11.01.095003-83-83 ~ 83 ~ 8Aluminium / Stainless Steel
1 12 Days 222022365.52.75M2.5x8/118400.001150.002600.6901.3720.151.01.095003-103-103 ~ 103 ~ 10Aluminium / Stainless Steel
1 12 Days 25282571684M3x10/1.530750.002390.006480.7331.5580.11.01.080006-126-126 ~ 126 ~ 12Aluminium / Stainless Steel
1 12 Days 3040301025115.5M4x10/3.4601600.00680.019200.8682.530.10.851.060006-146-146 ~ 146 ~ 14Aluminium / Stainless Steel
1 12 Days 4048401936115.5M5x14/71203400.02790.07583.76711.0080.150.851.050006-196-196 ~ 196 ~ 19Aluminium / Stainless Steel
1 12 Days 5065503573199.5M6x16/142507100.08970.2467.19620.9950.150.71.5500010-2610-2610 ~ 2610 ~ 26Aluminium / Stainless Steel
1 22 Days 608060701102512.5M8x18/2750013400.232000.6480012.7537.1650.150.71.5450010-3010-3010 ~ 3010 ~ 30Aluminium / Stainless Steel
1 22 Days 7095701301902512.5M8x25/2775020500.50661.3920066.768196.0240.10.331.0400015-3515-3515 ~ 3515 ~ 35Aluminium / Stainless Steel
1 22 Days 80100801802402512.5M8x30/27100027300.890102.4855078.189229.5240.10.331.0350020-4020-4020 ~ 4020 ~ 40Aluminium / Stainless Steel

Loading...

  1. 1

Tech Support