Slit Coupling with Split Hubs, KBFH (Part Numbers - CAD Download)

Slit Coupling with Split Hubs, KBFH
· Slit Coupling wirpling with split hubs
· Hub material: aluminum or stainless steel
· For shaft diameters from 6 – 40 mm
· High torsional stiffness, compensation of shaft misalignment at low restoring forces
· The clamp hub design is easy to be installed
· Perfect to be used in hygenic environments
· Torque range: 10 – 240 Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBFH/25-[6-12/1]-[6-12/1]-[AL,​VA]
KBFH/25-[6-12/1]-N[6-12/1]-[AL,​VA]
KBFH/25-N[6-12/1]-[6-12/1]-[AL,​VA]
KBFH/25-N[6-12/1]-N[6-12/1]-[AL,​VA]
KBFH/30-[6-14/1]-[6-14/1]-[AL,​VA]
KBFH/30-[6-14/1]-N[6-14/1]-[AL,​VA]
KBFH/30-N[6-14/1]-[6-14/1]-[AL,​VA]
KBFH/30-N[6-14/1]-N[6-14/1]-[AL,​VA]
KBFH/40-[6-19/1]-[6-19/1]-[AL,​VA]
KBFH/40-[6-19/1]-N[6-19/1]-[AL,​VA]
KBFH/40-N[6-19/1]-[6-19/1]-[AL,​VA]
KBFH/40-N[6-19/1]-N[6-19/1]-[AL,​VA]
KBFH/50-[10-26/1]-[10-26/1]-[AL,​VA]
KBFH/50-[10-26/1]-N[10-26/1]-[AL,​VA]
KBFH/50-N[10-26/1]-[10-26/1]-[AL,​VA]
KBFH/50-N[10-26/1]-N[10-26/1]-[AL,​VA]
KBFH/60-[10-30/1]-[10-30/1]-[AL,​VA]
KBFH/60-[10-30/1]-N[10-30/1]-[AL,​VA]
KBFH/60-N[10-30/1]-[10-30/1]-[AL,​VA]
KBFH/60-N[10-30/1]-N[10-30/1]-[AL,​VA]
KBFH/70-[15-35/1]-[15-35/1]-[AL,​VA]
KBFH/70-[15-35/1]-N[15-35/1]-[AL,​VA]
KBFH/70-N[15-35/1]-[15-35/1]-[AL,​VA]
KBFH/70-N[15-35/1]-N[15-35/1]-[AL,​VA]
KBFH/80-[20-40/1]-[20-40/1]-[AL,​VA]
KBFH/80-[20-40/1]-N[20-40/1]-[AL,​VA]
KBFH/80-N[20-40/1]-[20-40/1]-[AL,​VA]
KBFH/80-N[20-40/1]-N[20-40/1]-[AL,​VA]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. A
(mm)
Length L
(mm)
Size Torque TKN (AL)
(Nm)
Torque TKN (VA)
(Nm)
E Dimension
(mm)
C Dimension
(mm)
S
Screw (ISO4762) TA
(Nm)
Mass AL
(g)
Mass VA
(g)
Moment of Intertia J AL
(g m²)
Moment of Intertia J VA
(g m²)
Spring Stiffness
torsional CT 10³ (AL)
(Nm/rad)
Spring Stiffness
Torsional CT 10³ (VA)
(Nm/rad)
Misalignment
Radial ΔKr
(mm)
Misalignment
Axial ΔKa
(mm)
Misalignment
Angular ΔKw
(°)
Max Speed
(min-1)
Bore Size D1
min~max
(mm)
Bore Size D2
min~max
(mm)
Keyway D1 D1
(mm)
Keyway D2 D2
(mm)
Material
1 12 Days 25282571684M3x10/1.527740.002280.006310.7331.5580.11.01.080006-126-12No keyway possible6 ~ 12No keyway possible6 ~ 12Aluminium / Stainless steel
1 12 Days 25282571684M3x10/1.527740.002280.006310.7331.5580.11.01.080006-126-12No keyway possible6 ~ 12With keyway surcharge6 ~ 12Aluminium / Stainless steel
1 12 Days 25282571684M3x10/1.527740.002280.006310.7331.5580.11.01.080006-126-12With keyway surcharge6 ~ 12No keyway possible6 ~ 12Aluminium / Stainless steel
1 12 Days 25282571684M3x10/1.527740.002280.006310.7331.5580.11.01.080006-126-12With keyway surcharge6 ~ 12With keyway surcharge6 ~ 12Aluminium / Stainless steel
1 12 Days 3040301025115.5M4x10/3.4551600.00680.01860.8682.530.10.851.060006-146-14No keyway possible6 ~ 14No keyway possible6 ~ 14Aluminium / Stainless steel
1 12 Days 3040301025115.5M4x10/3.4551600.00680.01860.8682.530.10.851.060006-146-14No keyway possible6 ~ 14With keyway surcharge6 ~ 14Aluminium / Stainless steel
1 12 Days 3040301025115.5M4x10/3.4551600.00680.01860.8682.530.10.851.060006-146-14With keyway surcharge6 ~ 14No keyway possible6 ~ 14Aluminium / Stainless steel
1 12 Days 3040301025115.5M4x10/3.4551600.00680.01860.8682.530.10.851.060006-146-14With keyway surcharge6 ~ 14With keyway surcharge6 ~ 14Aluminium / Stainless steel
1 12 Days 4048401936115.5M5x14/71183400.02790.07583.76711.0080.150.851.050006-196-19No keyway possible6 ~ 19No keyway possible6 ~ 19Aluminium / Stainless steel
1 12 Days 4048401936115.5M5x14/71183400.02790.07583.76711.0080.150.851.050006-196-19No keyway possible6 ~ 19With keyway surcharge6 ~ 19Aluminium / Stainless steel
1 12 Days 4048401936115.5M5x14/71183400.02790.07583.76711.0080.150.851.050006-196-19With keyway surcharge6 ~ 19No keyway possible6 ~ 19Aluminium / Stainless steel
1 12 Days 4048401936115.5M5x14/71183400.02790.07583.76711.0080.150.851.050006-196-19With keyway surcharge6 ~ 19With keyway surcharge6 ~ 19Aluminium / Stainless steel
1 12 Days 5065503573199.5M6x16/142506850.08970.2467.19620.9950.150.71.5500010-2610-26No keyway possible10 ~ 26No keyway possible10 ~ 26Aluminium / Stainless steel
1 12 Days 5065503573199.5M6x16/142506850.08970.2467.19620.9950.150.71.5500010-2610-26No keyway possible10 ~ 26With keyway surcharge10 ~ 26Aluminium / Stainless steel
1 12 Days 5065503573199.5M6x16/142506850.08970.2467.19620.9950.150.71.5500010-2610-26With keyway surcharge10 ~ 26No keyway possible10 ~ 26Aluminium / Stainless steel
1 12 Days 5065503573199.5M6x16/142506850.08970.2467.19620.9950.150.71.5500010-2610-26With keyway surcharge10 ~ 26With keyway surcharge10 ~ 26Aluminium / Stainless steel
1 22 Days 608060701102512.5M8x18/2750013050.25370.69412.7537.1650.150.71.5450010-3010-30No keyway possible10 ~ 30No keyway possible10 ~ 30Aluminium / Stainless steel
1 22 Days 608060701102512.5M8x18/2750013050.25370.69412.7537.1650.150.71.5450010-3010-30No keyway possible10 ~ 30With keyway surcharge10 ~ 30Aluminium / Stainless steel
1 22 Days 608060701102512.5M8x18/2750013050.25370.69412.7537.1650.150.71.5450010-3010-30With keyway surcharge10 ~ 30No keyway possible10 ~ 30Aluminium / Stainless steel
1 22 Days 608060701102512.5M8x18/2750013050.25370.69412.7537.1650.150.71.5450010-3010-30With keyway surcharge10 ~ 30With keyway surcharge10 ~ 30Aluminium / Stainless steel
1 22 Days 7095701301902512.5M8x25/2775020750.50661.40766.768196.0240.10.331.0400015-3515-35No keyway possible15 ~ 35No keyway possible15 ~ 35Aluminium / Stainless steel
1 22 Days 7095701301902512.5M8x25/2775020750.50661.40766.768196.0240.10.331.0400015-3515-35No keyway possible15 ~ 35With keyway surcharge15 ~ 35Aluminium / Stainless steel
1 22 Days 7095701301902512.5M8x25/2775020750.50661.40766.768196.0240.10.331.0400015-3515-35With keyway surcharge15 ~ 35No keyway possible15 ~ 35Aluminium / Stainless steel
1 22 Days 7095701301902512.5M8x25/2775020750.50661.40766.768196.0240.10.331.0400015-3515-35With keyway surcharge15 ~ 35With keyway surcharge15 ~ 35Aluminium / Stainless steel
1 22 Days 80100801802402512.5M8x30/27104027550.96242.6278.189229.5240.10.331.0350020-4020-40No keyway possible20 ~ 40No keyway possible20 ~ 40Aluminium / Stainless steel
1 22 Days 80100801802402512.5M8x30/27104027550.96242.6278.189229.5240.10.331.0350020-4020-40No keyway possible20 ~ 40With keyway surcharge20 ~ 40Aluminium / Stainless steel
1 22 Days 80100801802402512.5M8x30/27104027550.96242.6278.189229.5240.10.331.0350020-4020-40With keyway surcharge20 ~ 40No keyway possible20 ~ 40Aluminium / Stainless steel
1 22 Days 80100801802402512.5M8x30/27104027550.96242.6278.189229.5240.10.331.0350020-4020-40With keyway surcharge20 ~ 40With keyway surcharge20 ~ 40Aluminium / Stainless steel

Loading...

  1. 1

Tech Support