Magnets shallow pot with hook NdFeB (09069-10) (Part Numbers)

Magnets shallow pot with hook NdFeB (09069-10)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 80 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09069-10-10
09069-10-13
09069-10-16
09069-10-20
09069-10-25
09069-10-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1=Total height
(mm)

4.17 €

1 4 Days 101034.524

4.46 €

1 4 Days 131034.524

5.40 €

1 4 Days 16133.54.527

7.67 €

1 4 Days 20133.5627.5

10.96 €

1 4 Days 25133.5728

15.54 €

1 4 Days 3218.54.5738

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet Component material Steel
Surface finish component Galvanised Temperature max.(°C) 80

Tech Support