Fastening set for T-slot workpiece stabiliser (K1189) (Part Numbers - CAD Download)

Fastening set for T-slot workpiece stabiliser (K1189)
· Suitable for adapting to machine tables with T-slots

· Interface with stabiliser via clamping ball with cup

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1189.2514
K1189.2518
K1189.2522
K1189.2528
K1189.5014
K1189.5018
K1189.5022
K1189.5028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size H1
(mm)
B=Length
(mm)
D=Ball diameter
(mm)
Weight
(kg)

206.91 €

1 4 Days 25351425.40.2595

206.91 €

1 4 Days 25351825.40.3078

206.91 €

1 4 Days 25352225.40.4565

206.91 €

1 4 Days 25352825.40.7000

224.74 €

1 4 Days 503014500.9000

224.74 €

1 4 Days 503018501.0000

224.74 €

1 4 Days 503022501.1000

224.74 €

1 4 Days 503028501.2000

Loading...

  1. 1

Basic information

Main material Steel D1=Thread M10 D2(mm) 78
H=Height(mm) 10 Version 1 for T-slot Item Fastening Set
PL Edelstahl false RoHS true

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support