Flange Bearing Units FK, for Fixed Side, Nickel-plated (Part Numbers)

Flange Bearing Units FK, for Fixed Side, Nickel-plated
  • Volume Discount
Material: Housing from steel, all surfaces machined, nickel-plated. With quality rolling bearings.
Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the fixed side. With two angular contact ball bearings, lightly preloaded, with seals. With 4 mounting holes.
Types FK06 and FK08 sealed only on the cylindrical side. Locknut and distance bushes are included. Due to the standard dimensions, these units can also replace parts of other suppliers.
Matching counterpart for support side: Flange Bearing FF.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
64201506
64201508
64201510
64201512
64201515
64201517
64201520
64201525
64201530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore d
(mm)
L
(mm)
L1
(mm)
T1
(mm)
L2
(mm)
T2
(mm)
B
(mm)
H
(mm)
F
(mm)
E
(mm)
A
(mm)
Lk
(mm)
Dg6
(mm)
t
(mm)
d4
(mm)
d5
(mm)
SW
(mm)
Weight
(kg)

120.14 €

1 Available 4 Days FK 066205.53.56.54.528713223628223.33.46120.08

120.39 €

1 Available 4 Days FK 08823748535914264335283.33.46140.15

86.09 €

1 Available 4 Days FK 1010277.558.5642101729.552423444.58160.21

86.99 €

1 Available 4 Days FK 1212277.558.5644101729.554443644.58190.22

100.87 €

1 Available 4 Days FK 1515321061285215173663504065.59.5220.39

128.78 €

1 Available 4 Days FK 171745119141261222347776250106.611240.85

136.53 €

1 Available 4 Days FK 202052810121468223050857057106.511301.09

158.91 €

1 Available 4 Days FK 252557131020177927306098806313915351.49

189.89 €

1 Available 4 Days FK 30306211121718933032611179575151117.5402.32

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Flange bearing Unit Body Material Steel
Surface Nickel-plated

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support