Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
378-809-5
Product Type | Microscope Supplies | Overall Magnification(x) | 10 | Focal Distance(mm) | 20 |
---|---|---|---|---|---|
Focal Depth(μm) | 3.5 | Corrected Wave Length(mm) | 355-620 | Functions | Near-ultraviolet wave length Corrected M Plan Apo NUV for Bright Field Observation Compatible with microscope types VMU / FS-70 |
Model | M Plan Apo NUV 10X | Numerical Aaperture | 0.28 | Parfocal Distance | 95 |
Resolving Power(µm) | 1 | Working Distance(mm) | In Air: 30.5 | Mass(g) | 255 |
Actual Field of View (φ24 Eyepiece)(mm) | Diameter 2.4 | Actual Field of View (1/2 in Camera Length x Width)(mm) | 0.48 x 0.64 |
This page is M Plan Apo NUV, part number 378-809-5.
You can find the detail information about specifications and dimensions on part number 378-809-5.