Clamp straps double-sided, 90° swivelling (04191) (Part Numbers)

Clamp straps double-sided, 90° swivelling (04191)
· Ideal for multiple clamping jobs

· Flexible application

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04191-1640
04191-2460
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
F max.
(kN)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
S
(mm)
S1
(mm)
S2
(mm)
SW1
(mm)
SW2 Tightening torque max.
(Nm)
Weight (ERP)
(kg)

103.65 €

1 4 Days 1525M16x1M625108.97615401874.52.5102.510.40.1060

137.99 €

1 4 Days 2235M24x2M8361416.5877602896413325.30.3299

Loading...

  1. 1

Basic information

Material Steel Type Main Body Main material High carbon steel
Version 1 Double sided Version 2 Swivelling Item Clamp strap
RoHS Yes

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support