Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FSGPL |
![]() |
Part Number | Ordering Code | Type* | d2 mm | d3 mm | D1 mm | Dmax(S)** mm | Ds mm | G1*** | H mm | H4 mm | LG1 mm | Z (Stroke) mm | |
10.01.06.03150 | FSGPL 100 HT1-60 G1/2-IG | FSGPL | 100 | 57.2 | 44.0 | 101.0 | 106.5 | 96.1 | G1/2"-F | 43.3 | 8 | 8 | 29.1 |
10.01.06.02932 | FSGPL 100 NBR-55 G1/2-IG | ||||||||||||
10.01.06.03151 | FSGPL 120 HT1-60 G1/2-IG | FSGPL | 120 | 79.3 | 70.0 | 128.0 | 135.0 | 118.2 | G1/2"-F | 51.0 | 8 | 8 | 35.7 |
10.01.06.02933 | FSGPL 120 NBR-55 G1/2-IG |
Part Number
|
---|
10.01.06.02932 |
10.01.06.02933 |
10.01.06.03150 |
10.01.06.03151 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Suction Cup Material | Material Hardness [Shore A] | Suction Force (N) | Pull-off Force (N) | Curve Radius (Min.) (Convex) (mm) | Volume (cm³) | Size | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.79 € | 1 | 7 Days | Nitrile rubber NBR | 55 Shore A | 150 | 250 | 100 | 150 | 100 | 151 | |||
94.93 € | 1 | 7 Days | Nitrile rubber NBR | 55 Shore A | 280 | 400 | 150 | 295.2 | 120 | 351 | |||
94.05 € | 1 | 7 Days | High temperature material HT1 | 60 Shore A | 150 | - | 100 | 150 | 100 | 145 | |||
113.30 € | 1 | 7 Days | High temperature material HT1 | 60 Shore A | 280 | - | 150 | 295.2 | 120 | 332 |
Loading...
Number of Folds | 1.50 | Hose Diameter (Rec.) D(mm) | 12 | Vacuum Connection | G1/2"-F |
---|---|---|---|---|---|
Product Family | FSGPL |
Configure
Basic Attributes
Suction Cup Material
Material Hardness [Shore A]
Suction Force(N)
Pull-off Force(N)
Curve Radius (Min.) (Convex)(mm)
Volume(cm³)
Size
Weight(g)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes