Adjustable handles 2K with internal thread, threaded insert stainless steel (K0126 inch) (Part Numbers)

Adjustable handles 2K with internal thread, threaded insert stainless steel (K0126 inch)
Material:
Handle:
Hard component in glass-fibre-reinforced plastic with toothed wheel in die cast zinc.
Soft component: Thermoflex based on SEBS.
Steel parts:
Stainless steel, 1.4305 (AISI 303 equivalent).

Version:
Steel parts bright.

Note:
The hard and soft components are supplied in black gray RAL 7021 as standard.

On request:
Other internal threads, color combinations and special versions.
Dimension “H1” available in other lengths on request at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0126.1A001
K0126.1A101
K0126.1A201
K0126.2A201
K0126.2A301
K0126.3A301
K0126.3A401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth T=Thread depth D D1 D2 H H1 H2 H3=Handle height H4 A A1=Handle length B Weight in kg (ERP)

9.43 €

1 5 Days 110-2416910151624.54103033.540.148.110.10.0212

9.43 €

1 5 Days 110-3216910151624.54103033.540.148.110.10.0146

9.43 €

1 5 Days 11/4-2016910151624.54103033.540.148.110.10.0134

11.47 €

1 5 Days 21/4-20201213.517.51928.56.512.541.245.264.974.417.60.0353

11.47 €

1 5 Days 25/16-18201213.517.51928.56.512.541.245.264.974.417.60.0333

13.46 €

1 5 Days 35/16-18221416212237101751.656.180.291.220.70.0625

13.46 €

1 5 Days 33/8-16221416212237101751.656.180.291.220.70.0598

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Main colour Black gray RAL 7021
Component material Stainless steel Component colour Black gray RAL 7021 Item Adjustable Handle
Version 1 Dual component RoHS True

Tech Support