Adjustable handles ECO, plastic with external thread, threaded insert blue passivated steel (K1872 inch) (Part Numbers)

Adjustable handles ECO, plastic with external thread, threaded insert blue passivated steel (K1872 inch)
Material:
Grip lever and insert made from reinforced thermoplastic.
Threaded pin steel.

Version:
Steel trivalent blue passivated.

Type of operation:
When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.

On request:
Special versions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1872.1A11X10
K1872.1A11X20
K1872.1A184X10
K1872.1A184X20
K1872.1AE1X10
K1872.1AE1X20
K1872.1AE84X10
K1872.1AE84X20
K1872.2A11X20
K1872.2A11X30
K1872.2A11X40
K1872.2A21X20
K1872.2A21X30
K1872.2A21X40
K1872.2A31X20
K1872.2A31X30
K1872.2A31X40
K1872.2A184X20
K1872.2A184X30
K1872.2A184X40
K1872.2A284X20
K1872.2A284X30
K1872.2A284X40
K1872.2A384X20
K1872.2A384X30
K1872.2A384X40
K1872.3A31X20
K1872.3A31X40
K1872.3A31X60
K1872.3A41X20
K1872.3A41X40
K1872.3A41X60
K1872.3A384X20
K1872.3A384X40
K1872.3A384X60
K1872.3A484X20
K1872.3A484X40
K1872.3A484X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

3.29 €

1 5 Days Black gray RAL 7021110-321013.213.822.7515.231.828.939.946.87.9100.0080

3.29 €

1 5 Days Black gray RAL 7021110-321013.213.822.7515.231.828.939.946.87.9200.0090

3.29 €

1 5 Days Traffic red RAL 3020110-321013.213.822.7515.231.828.939.946.87.9100.0080

3.29 €

1 5 Days Traffic red RAL 3020110-321013.213.822.7515.231.828.939.946.87.9200.0090

3.29 €

1 5 Days Black gray RAL 702118-321013.213.822.7515.231.828.939.946.87.9100.0080

3.29 €

1 5 Days Black gray RAL 702118-321013.213.822.7515.231.828.939.946.87.9200.0090

3.29 €

1 5 Days Traffic red RAL 302018-321013.213.822.7515.231.828.939.946.87.9100.0080

3.29 €

1 5 Days Traffic red RAL 302018-321013.213.822.7515.231.828.939.946.87.9200.0090

3.88 €

1 5 Days Black gray RAL 7021210-3213.518.819.527.45.520.741.93865.27510.5200.0160

3.88 €

1 5 Days Black gray RAL 7021210-3213.518.819.527.45.520.741.93865.27510.5300.0180

3.92 €

1 5 Days Black gray RAL 7021210-3213.518.819.527.45.520.741.93865.27510.5400.0190

3.88 €

1 5 Days Black gray RAL 702121/4-2013.518.819.527.45.520.741.93865.27510.5200.0190

3.88 €

1 5 Days Black gray RAL 702121/4-2013.518.819.527.45.520.741.93865.27510.5300.0210

3.92 €

1 5 Days Black gray RAL 702121/4-2013.518.819.527.45.520.741.93865.27510.5400.0220

3.88 €

1 5 Days Black gray RAL 702125/16-1813.518.819.527.45.520.741.93865.27510.5200.0240

3.88 €

1 5 Days Black gray RAL 702125/16-1813.518.819.527.45.520.741.93865.27510.5300.0280

3.92 €

1 5 Days Black gray RAL 702125/16-1813.518.819.527.45.520.741.93865.27510.5400.0300

3.88 €

1 5 Days Traffic red RAL 3020210-3213.518.819.527.45.520.741.93865.27510.5200.0160

3.88 €

1 5 Days Traffic red RAL 3020210-3213.518.819.527.45.520.741.93865.27510.5300.0180

3.92 €

1 5 Days Traffic red RAL 3020210-3213.518.819.527.45.520.741.93865.27510.5400.0190

3.88 €

1 5 Days Traffic red RAL 302021/4-2013.518.819.527.45.520.741.93865.27510.5200.0190

3.88 €

1 5 Days Traffic red RAL 302021/4-2013.518.819.527.45.520.741.93865.27510.5300.0210

3.92 €

1 5 Days Traffic red RAL 302021/4-2013.518.819.527.45.520.741.93865.27510.5400.0220

3.88 €

1 5 Days Traffic red RAL 302025/16-1813.518.819.527.45.520.741.93865.27510.5200.0240

3.88 €

1 5 Days Traffic red RAL 302025/16-1813.518.819.527.45.520.741.93865.27510.5300.0280

3.92 €

1 5 Days Traffic red RAL 302025/16-1813.518.819.527.45.520.741.93865.27510.5400.0300

4.91 €

1 5 Days Black gray RAL 702135/16-181721.222.2401031.458.153.380.391.311.7200.0420

5.15 €

1 5 Days Black gray RAL 702135/16-181721.222.2401031.458.153.380.391.311.7400.0480

5.15 €

1 5 Days Black gray RAL 702135/16-181721.222.2401031.458.153.380.391.311.7600.0520

4.91 €

1 5 Days Black gray RAL 702133/8-161721.222.2401031.458.153.380.391.311.7200.0430

5.15 €

1 5 Days Black gray RAL 702133/8-161721.222.2401031.458.153.380.391.311.7400.0490

5.15 €

1 5 Days Black gray RAL 702133/8-161721.222.2401031.458.153.380.391.311.7600.0530

4.91 €

1 5 Days Traffic red RAL 302035/16-181721.222.2401031.458.153.380.391.311.7200.0420

5.15 €

1 5 Days Traffic red RAL 302035/16-181721.222.2401031.458.153.380.391.311.7400.0480

5.15 €

1 5 Days Traffic red RAL 302035/16-181721.222.2401031.458.153.380.391.311.7600.0520

4.91 €

1 5 Days Traffic red RAL 302033/8-161721.222.2401031.458.153.380.391.311.7200.0430

5.15 €

1 5 Days Traffic red RAL 302033/8-161721.222.2401031.458.153.380.391.311.7400.0490

5.15 €

1 5 Days Traffic red RAL 302033/8-161721.222.2401031.458.153.380.391.311.7600.0530

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Steel
Surface finish component Trivalent blue passivated No. of teeth 12 Item Adjustable Handle
Thread type External thread Version 1 Eco RoHS True
PL Stainless steel False

Tech Support