Adjustable handles with external thread, steel parts stainless steel, matt textured (K0123 STM inch) (Part Numbers - CAD Download)

Adjustable handles with external thread, steel parts stainless steel, matt textured (K0123 STM inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:
Handle powder-coated or high-gloss chromed.
Steel parts bright.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.0A0181X10
K0123.0A0181X15
K0123.0A0181X20
K0123.0A0181X25
K0123.0A0182X10
K0123.0A0182X15
K0123.0A0182X20
K0123.0A0182X25
K0123.0A0183X10
K0123.0A0183X15
K0123.0A0183X20
K0123.0A0183X25
K0123.0A0184X10
K0123.0A0184X15
K0123.0A0184X20
K0123.0A0184X25
K0123.0A0185X10
K0123.0A0185X15
K0123.0A0185X20
K0123.0A0185X25
K0123.0A0186X10
K0123.0A0186X15
K0123.0A0186X20
K0123.0A0186X25
K0123.0A0187X10
K0123.0A0187X15
K0123.0A0187X20
K0123.0A0187X25
K0123.0A0188X10
K0123.0A0188X15
K0123.0A0188X20
K0123.0A0188X25
K0123.0A1181X10
K0123.0A1181X15
K0123.0A1181X20
K0123.0A1181X25
K0123.0A1182X10
K0123.0A1182X15
K0123.0A1182X20
K0123.0A1182X25
K0123.0A1183X10
K0123.0A1183X15
K0123.0A1183X20
K0123.0A1183X25
K0123.0A1184X10
K0123.0A1184X15
K0123.0A1184X20
K0123.0A1184X25
K0123.0A1185X10
K0123.0A1185X15
K0123.0A1185X20
K0123.0A1185X25
K0123.0A1186X10
K0123.0A1186X15
K0123.0A1186X20
K0123.0A1186X25
K0123.0A1187X10
K0123.0A1187X15
K0123.0A1187X20
K0123.0A1187X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

9.91 €

1 5 Days Jet black RAL 9005010-241610131424.5414.5303330377100.0328

9.91 €

1 5 Days Jet black RAL 9005010-241610131424.5414.5303330377150.0333

9.91 €

1 5 Days Jet black RAL 9005010-241610131424.5414.5303330377200.0338

9.91 €

1 5 Days Jet black RAL 9005010-241610131424.5414.5303330377250.0344

9.91 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377100.0328

9.91 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377150.0333

9.91 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377200.0338

9.91 €

1 5 Days Orange RAL 2004010-241610131424.5414.5303330377250.0344

9.91 €

1 5 Days Rapeseed yellow RAL 1021010-241610131424.5414.5303330377100.0328

9.91 €

1 5 Days Rapeseed yellow RAL 1021010-241610131424.5414.5303330377150.0333

9.91 €

1 5 Days Rapeseed yellow RAL 1021010-241610131424.5414.5303330377200.0338

9.91 €

1 5 Days Rapeseed yellow RAL 1021010-241610131424.5414.5303330377250.0344

9.91 €

1 5 Days Traffic red RAL 3020010-241610131424.5414.5303330377100.0328

9.91 €

1 5 Days Traffic red RAL 3020010-241610131424.5414.5303330377150.0333

9.91 €

1 5 Days Traffic red RAL 3020010-241610131424.5414.5303330377200.0338

9.91 €

1 5 Days Traffic red RAL 3020010-241610131424.5414.5303330377250.0344

9.91 €

1 5 Days Green RAL 6032010-241610131424.5414.5303330377100.0328

9.91 €

1 5 Days Green RAL 6032010-241610131424.5414.5303330377150.0333

9.91 €

1 5 Days Green RAL 6032010-241610131424.5414.5303330377200.0338

9.91 €

1 5 Days Green RAL 6032010-241610131424.5414.5303330377250.0344

9.91 €

1 5 Days Traffic blue RAL 5017010-241610131424.5414.5303330377100.0328

9.91 €

1 5 Days Traffic blue RAL 5017010-241610131424.5414.5303330377150.0333

9.91 €

1 5 Days Traffic blue RAL 5017010-241610131424.5414.5303330377200.0338

9.91 €

1 5 Days Traffic blue RAL 5017010-241610131424.5414.5303330377250.0344

9.91 €

1 5 Days Light gray RAL 7035010-241610131424.5414.5303330377100.0328

9.91 €

1 5 Days Light gray RAL 7035010-241610131424.5414.5303330377150.0333

9.91 €

1 5 Days Light gray RAL 7035010-241610131424.5414.5303330377200.0338

9.91 €

1 5 Days Light gray RAL 7035010-241610131424.5414.5303330377250.0344

9.91 €

1 5 Days Window gray RAL 7040010-241610131424.5414.5303330377100.0328

9.91 €

1 5 Days Window gray RAL 7040010-241610131424.5414.5303330377150.0333

9.91 €

1 5 Days Window gray RAL 7040010-241610131424.5414.5303330377200.0338

9.91 €

1 5 Days Window gray RAL 7040010-241610131424.5414.5303330377250.0344

9.91 €

1 5 Days Jet black RAL 9005010-321610131424.5414.5303330377100.0340

9.91 €

1 5 Days Jet black RAL 9005010-321610131424.5414.5303330377150.0333

9.91 €

1 5 Days Jet black RAL 9005010-321610131424.5414.5303330377200.0338

9.91 €

1 5 Days Jet black RAL 9005010-321610131424.5414.5303330377250.0344

9.91 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377100.0340

9.91 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377150.0333

9.91 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377200.0338

9.91 €

1 5 Days Orange RAL 2004010-321610131424.5414.5303330377250.0344

9.91 €

1 5 Days Rapeseed yellow RAL 1021010-321610131424.5414.5303330377100.0250

9.91 €

1 5 Days Rapeseed yellow RAL 1021010-321610131424.5414.5303330377150.0333

9.91 €

1 5 Days Rapeseed yellow RAL 1021010-321610131424.5414.5303330377200.0338

9.91 €

1 5 Days Rapeseed yellow RAL 1021010-321610131424.5414.5303330377250.0344

9.91 €

1 5 Days Traffic red RAL 3020010-321610131424.5414.5303330377100.0340

9.91 €

1 5 Days Traffic red RAL 3020010-321610131424.5414.5303330377150.0333

9.91 €

1 5 Days Traffic red RAL 3020010-321610131424.5414.5303330377200.0338

9.91 €

1 5 Days Traffic red RAL 3020010-321610131424.5414.5303330377250.0344

9.91 €

1 5 Days Green RAL 6032010-321610131424.5414.5303330377100.0250

9.91 €

1 5 Days Green RAL 6032010-321610131424.5414.5303330377150.0333

9.91 €

1 5 Days Green RAL 6032010-321610131424.5414.5303330377200.0338

9.91 €

1 5 Days Green RAL 6032010-321610131424.5414.5303330377250.0344

9.91 €

1 5 Days Traffic blue RAL 5017010-321610131424.5414.5303330377100.0250

9.91 €

1 5 Days Traffic blue RAL 5017010-321610131424.5414.5303330377150.0333

9.91 €

1 5 Days Traffic blue RAL 5017010-321610131424.5414.5303330377200.0338

9.91 €

1 5 Days Traffic blue RAL 5017010-321610131424.5414.5303330377250.0344

9.91 €

1 5 Days Light gray RAL 7035010-321610131424.5414.5303330377100.0250

9.91 €

1 5 Days Light gray RAL 7035010-321610131424.5414.5303330377150.0333

9.91 €

1 5 Days Light gray RAL 7035010-321610131424.5414.5303330377200.0338

9.91 €

1 5 Days Light gray RAL 7035010-321610131424.5414.5303330377250.0344

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body Textured matt
Component material Stainless steel Surface finish component Bright Item Adjustable Handle
Thread type External thread RoHS True PL Stainless steel False

Tech Support