Adjustable handles with external thread, steel parts stainless steel, satin finish (K0123 SE inch) (Part Numbers)

Adjustable handles with external thread, steel parts stainless steel, satin finish (K0123 SE inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:
Handle powder-coated or high-gloss chromed.
Steel parts bright.

Note:
Where L ≥ 60 mm the thread length is always 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.0A01X10
K0123.0A01X15
K0123.0A01X20
K0123.0A01X25
K0123.0A11X10
K0123.0A11X15
K0123.0A11X20
K0123.0A11X25
K0123.0A21X10
K0123.0A21X15
K0123.0A21X20
K0123.0A21X25
K0123.0A21X30
K0123.0A21X40
K0123.0A21X50
K0123.0AE1X10
K0123.0AE1X15
K0123.0AE1X20
K0123.0AE1X25
K0123.1A01X15
K0123.1A01X20
K0123.1A01X25
K0123.1A11X15
K0123.1A11X20
K0123.1A11X25
K0123.1A21X10
K0123.1A21X15
K0123.1A21X20
K0123.1A21X25
K0123.1A21X30
K0123.1A21X40
K0123.1A21X50
K0123.2A21X15
K0123.2A21X20
K0123.2A21X25
K0123.2A21X30
K0123.2A21X40
K0123.2A21X50
K0123.2A21X60
K0123.2A31X15
K0123.2A31X20
K0123.2A31X25
K0123.2A31X30
K0123.2A31X40
K0123.2A31X50
K0123.2A31X60
K0123.2A41X20
K0123.2A41X25
K0123.2A41X30
K0123.2A41X40
K0123.2A41X50
K0123.2A41X60
K0123.3A31X20
K0123.3A31X25
K0123.3A31X30
K0123.3A31X40
K0123.3A31X50
K0123.3A31X60
K0123.3A41X20
K0123.3A41X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

9.91 €

1 5 Days 010-241610131424.5414.5303330377100.0328

9.91 €

1 5 Days 010-241610131424.5414.5303330377150.0333

9.91 €

1 5 Days 010-241610131424.5414.5303330377200.0338

9.91 €

1 5 Days 010-241610131424.5414.5303330377250.0344

9.91 €

1 5 Days 010-321610131424.5414.5303330377100.0010

9.91 €

1 5 Days 010-321610131424.5414.5303330377150.0333

9.91 €

1 5 Days 010-321610131424.5414.5303330377200.0338

9.91 €

1 5 Days 010-321610131424.5414.5303330377250.0344

9.91 €

1 5 Days 01/4-201610131424.5414.5303330377100.0328

9.91 €

1 5 Days 01/4-201610131424.5414.5303330377150.0333

9.91 €

1 5 Days 01/4-201610131424.5414.5303330377200.0123

9.91 €

1 5 Days 01/4-201610131424.5414.5303330377250.0344

9.91 €

1 5 Days 01/4-201610131424.5414.5303330377300.0359

10.70 €

1 5 Days 01/4-201610131424.5414.5303330377400.0366

10.70 €

1 5 Days 01/4-201610131424.5414.5303330377500.0383

9.91 €

1 5 Days 08-321610131424.5414.5303330377100.0010

9.91 €

1 5 Days 08-321610131424.5414.5303330377150.0010

9.91 €

1 5 Days 08-321610131424.5414.5303330377200.0010

9.91 €

1 5 Days 08-321610131424.5414.5303330377250.0010

9.91 €

1 5 Days 110-241610131424.5414.5313440477150.0345

9.91 €

1 5 Days 110-241610131424.5414.5313440477200.0345

9.91 €

1 5 Days 110-241610131424.5414.5313440477250.0349

9.91 €

1 5 Days 110-321610131424.5414.5313440477150.0351

9.91 €

1 5 Days 110-321610131424.5414.5313440477200.0346

9.91 €

1 5 Days 110-321610131424.5414.5313440477250.0360

9.91 €

1 5 Days 11/4-201610131424.5414.5313440477100.0353

9.91 €

1 5 Days 11/4-201610131424.5414.5313440477150.0352

9.91 €

1 5 Days 11/4-201610131424.5414.5313440477200.0383

9.91 €

1 5 Days 11/4-201610131424.5414.5313440477250.0368

9.91 €

1 5 Days 11/4-201610131424.5414.5313440477300.0378

10.70 €

1 5 Days 11/4-201610131424.5414.5313440477400.0397

10.70 €

1 5 Days 11/4-201610131424.5414.5313440477500.0416

12.31 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5150.0845

12.31 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5200.0854

12.31 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5250.0855

12.31 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5300.0845

13.23 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5400.0883

13.23 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5500.0898

13.23 €

1 5 Days 21/4-202013.518.51928.56.517.542.545.56574.59.5600.0919

12.31 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5150.0853

12.31 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5200.0872

12.31 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5250.0882

12.31 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5300.0945

13.23 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5400.0937

13.23 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5500.0957

13.23 €

1 5 Days 25/16-182013.518.51928.56.517.542.545.56574.59.5600.0985

12.31 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5200.0896

12.31 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5250.0978

12.31 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5300.0940

13.23 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5400.0985

13.23 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5500.1022

13.23 €

1 5 Days 23/8-162013.518.51928.56.517.542.545.56574.59.5600.1065

14.11 €

1 5 Days 35/16-182216212237102454.558.5809111200.1400

14.11 €

1 5 Days 35/16-182216212237102454.558.5809111250.1421

14.11 €

1 5 Days 35/16-182216212237102454.558.5809111300.1469

15.05 €

1 5 Days 35/16-182216212237102454.558.5809111400.1500

15.05 €

1 5 Days 35/16-182216212237102454.558.5809111500.1477

15.05 €

1 5 Days 35/16-182216212237102454.558.5809111600.1559

14.11 €

1 5 Days 33/8-162216212237102454.558.5809111200.1463

14.11 €

1 5 Days 33/8-162216212237102454.558.5809111250.1455

Loading...

Basic information

Main Body Material Other Main material Zinc Surface finish body Satin finish
Main colour Jet black RAL 9005 Component material Stainless steel Surface finish component Bright
Item Adjustable Handle Thread type External thread RoHS True

Tech Support