Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | X=Thread | No. of teeth | T=Thread depth | D | D1 | D2 | H | H1 | H2 | H3=Handle height | H4 | A=Handle length | A1=Handle length | B | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.99 € | 1 | 5 Days | 0 | 10-24 | 16 | 9 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 30 | 37 | 7 | 0.0301 | ||
8.99 € | 1 | 5 Days | 0 | 10-32 | 16 | 9 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 30 | 37 | 7 | 0.0306 | ||
8.99 € | 1 | 5 Days | 0 | 1/4-20 | 16 | 9 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 30 | 37 | 7 | 0.0284 | ||
8.99 € | 1 | 5 Days | 0 | 6-32 | 16 | 9 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 30 | 37 | 7 | 0.0300 | ||
8.99 € | 1 | 5 Days | 0 | 8-32 | 16 | 9 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 30 | 37 | 7 | 0.0300 | ||
8.99 € | 1 | 5 Days | 1 | 10-24 | 16 | 9 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 40 | 47 | 7 | 0.0314 | ||
8.99 € | 1 | 5 Days | 1 | 10-32 | 16 | 9 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 40 | 47 | 7 | 0.0314 | ||
8.99 € | 1 | 5 Days | 1 | 1/4-20 | 16 | 9 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 40 | 47 | 7 | 0.0305 | ||
11.20 € | 1 | 5 Days | 2 | 1/4-20 | 20 | 12 | 13.5 | 18.5 | 19 | 28.5 | 6.5 | 17.5 | 42.5 | 45.5 | 65 | 74.5 | 9.5 | 0.0784 | ||
11.20 € | 1 | 5 Days | 2 | 5/16-18 | 20 | 12 | 13.5 | 18.5 | 19 | 28.5 | 6.5 | 17.5 | 42.5 | 45.5 | 65 | 74.5 | 9.5 | 0.0764 | ||
12.70 € | 1 | 5 Days | 3 | 5/16-18 | 22 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 80 | 91 | 11 | 0.1278 | ||
12.70 € | 1 | 5 Days | 3 | 3/8-16 | 22 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 80 | 91 | 11 | 0.1259 | ||
17.05 € | 1 | 5 Days | 4 | 3/8-16 | 24 | 17 | 19 | 27 | 27.5 | 43 | 10 | 27 | 63 | 67.5 | 95 | 109 | 13 | 0.2110 | ||
17.05 € | 1 | 5 Days | 4 | 1/2-13 | 24 | 17 | 19 | 27 | 27.5 | 43 | 10 | 27 | 63 | 67.5 | 95 | 109 | 13 | 0.2110 | ||
21.14 € | 1 | 5 Days | 5 | 1/2-13 | 26 | 23 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 110 | 126 | 15 | 0.4210 | ||
21.14 € | 1 | 5 Days | 5 | 5/8-11 | 26 | 23 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 110 | 126 | 15 | 0.2939 |
Loading...
Main Body Material | Other | Main material | Zinc | Surface finish body | Bright |
---|---|---|---|---|---|
Component material | Stainless steel | Surface finish component | Bright | Item | Adjustable Handle |
Thread type | Internal thread | RoHS | True | PL Stainless steel | False |
Configure
Basic Attributes
Size
X=Thread
No. of teeth
T=Thread depth
D
D1
D2
H
H1
H2
H3=Handle height
H4
A=Handle length
A1=Handle length
B
Filter by standard shipping days
Optional Attributes