Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0122.92A21 |
K0122.92A31 |
K0122.93A31 |
K0122.93A41 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | X=Thread | No. of teeth | T=Thread depth | D | D1 | D2 | H | H1 | H2 | H3=Handle height | H4 | A=Handle length | A1=Handle length | B | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.66 € | 1 | 5 Days | 2 | 1/4-20 | 20 | 12 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 65 | 74.5 | 9.5 | 0.0820 | ||
10.66 € | 1 | 5 Days | 2 | 5/16-18 | 20 | 12 | 13.5 | 18.5 | 19 | 32 | 6.5 | 17.5 | 42.5 | 45.5 | 65 | 74.5 | 9.5 | 0.0810 | ||
11.78 € | 1 | 5 Days | 3 | 5/16-18 | 22 | 14 | 16 | 21 | 22 | 41.5 | 10 | 24 | 54.5 | 58.5 | 80 | 91 | 11 | 0.1320 | ||
11.78 € | 1 | 5 Days | 3 | 3/8-16 | 22 | 14 | 16 | 21 | 22 | 41.5 | 10 | 24 | 54.5 | 58.5 | 80 | 91 | 11 | 0.1290 |
Loading...
Main Body Material | Other | Main material | Zinc | Surface finish body | Satin finish |
---|---|---|---|---|---|
Main colour | Jet black RAL 9005 | Component material | Steel | Surface finish component | Black oxidised |
Item | Adjustable Handle | Thread type | Internal thread | Version 1 | With protective cap |
RoHS | True |
Configure
Basic Attributes
Size
X=Thread
No. of teeth
T=Thread depth
D
D1
D2
H
H1
H2
H3=Handle height
H4
A=Handle length
A1=Handle length
B
Filter by standard shipping days
Optional Attributes