Adjustable handles, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel (K0122 inch) (Part Numbers)

Adjustable handles, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel (K0122 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305 (AISI 303 equivalent).

Version:
Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.

Note:
Standard colors are:
orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.

On request:
Other internal threads, colors and special versions.
Dimension “H1” can be produced in other lengths at an additional charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0122.92A22X15
K0122.92A22X20
K0122.92A22X25
K0122.92A22X30
K0122.92A22X35
K0122.92A22X40
K0122.92A22X45
K0122.92A22X50
K0122.92A22X55
K0122.92A22X60
K0122.92A32X15
K0122.92A32X20
K0122.92A32X25
K0122.92A32X30
K0122.92A32X35
K0122.92A32X40
K0122.92A32X45
K0122.92A32X50
K0122.92A32X55
K0122.92A32X60
K0122.92A42X15
K0122.92A42X20
K0122.92A42X25
K0122.92A42X30
K0122.92A42X35
K0122.92A42X40
K0122.92A42X45
K0122.92A42X50
K0122.92A42X55
K0122.92A42X60
K0122.93A32X15
K0122.93A32X20
K0122.93A32X25
K0122.93A32X30
K0122.93A32X35
K0122.93A32X40
K0122.93A32X45
K0122.93A32X50
K0122.93A32X55
K0122.93A32X60
K0122.93A42X15
K0122.93A42X20
K0122.93A42X25
K0122.93A42X30
K0122.93A42X35
K0122.93A42X40
K0122.93A42X45
K0122.93A42X50
K0122.93A42X55
K0122.93A42X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

11.18 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5150.0860

11.18 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5200.0860

11.18 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5250.0870

11.18 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5300.0880

11.78 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5350.0900

11.78 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5400.0910

11.78 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5450.0920

11.78 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5500.0920

11.78 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5550.0920

11.78 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5600.0930

11.18 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5150.0870

11.18 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5200.0900

11.18 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5250.0900

11.18 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5300.0920

11.78 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5350.0940

11.78 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5400.0950

11.78 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5450.0980

11.78 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5500.0990

11.78 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5550.1040

11.78 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5600.1060

11.18 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5150.0910

11.18 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5200.0930

11.18 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5250.0960

11.18 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5300.0980

11.78 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5350.1000

11.78 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5400.1030

11.78 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5450.1060

11.78 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5500.1080

11.78 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5550.1110

11.78 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5600.1130

12.41 €

1 5 Days 35/16-182216212241.5102454.558.5809111150.1430

12.41 €

1 5 Days 35/16-182216212241.5102454.558.5809111200.1450

12.41 €

1 5 Days 35/16-182216212241.5102454.558.5809111250.1480

12.41 €

1 5 Days 35/16-182216212241.5102454.558.5809111300.1490

13.09 €

1 5 Days 35/16-182216212241.5102454.558.5809111350.1510

13.09 €

1 5 Days 35/16-182216212241.5102454.558.5809111400.1520

13.09 €

1 5 Days 35/16-182216212241.5102454.558.5809111450.1530

13.09 €

1 5 Days 35/16-182216212241.5102454.558.5809111500.1540

13.09 €

1 5 Days 35/16-182216212241.5102454.558.5809111550.1550

13.09 €

1 5 Days 35/16-182216212241.5102454.558.5809111600.1570

12.41 €

1 5 Days 33/8-162216212241.5102454.558.5809111150.1450

12.41 €

1 5 Days 33/8-162216212241.5102454.558.5809111200.1470

12.41 €

1 5 Days 33/8-162216212241.5102454.558.5809111250.1500

12.41 €

1 5 Days 33/8-162216212241.5102454.558.5809111300.1530

13.09 €

1 5 Days 33/8-162216212241.5102454.558.5809111350.1560

13.09 €

1 5 Days 33/8-162216212241.5102454.558.5809111400.1580

13.09 €

1 5 Days 33/8-162216212241.5102454.558.5809111450.1600

13.09 €

1 5 Days 33/8-162216212241.5102454.558.5809111500.1640

13.09 €

1 5 Days 33/8-162216212241.5102454.558.5809111550.1660

13.09 €

1 5 Days 33/8-162216212241.5102454.558.5809111600.1690

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Satin finish
Main colour Orange RAL 2004 Component material Steel Surface finish component Black oxidised
Item Adjustable Handle Thread type External thread Version 1 With protective cap
RoHS True

Tech Support