Adjustable handles, die-cast zinc with external thread and protective cap, threaded pin stainless steel (K0123 inch) (Part Numbers)

Adjustable handles, die-cast zinc with external thread and protective cap, threaded pin stainless steel (K0123 inch)
Material:
Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 (AISI 303 equivalent) stainless steel.

Version:
Handle powder-coated.
Steel parts bright.

Note:
Standard colors are:
orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.

On request:
Other threads, screw lengths, colors and special versions.
Dimension “H1” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0123.92A22X15
K0123.92A22X20
K0123.92A22X25
K0123.92A22X30
K0123.92A22X40
K0123.92A22X50
K0123.92A22X60
K0123.92A32X15
K0123.92A32X20
K0123.92A32X25
K0123.92A32X30
K0123.92A32X40
K0123.92A32X50
K0123.92A32X60
K0123.92A42X20
K0123.92A42X25
K0123.92A42X30
K0123.92A42X40
K0123.92A42X50
K0123.92A42X60
K0123.93A32X20
K0123.93A32X25
K0123.93A32X30
K0123.93A32X40
K0123.93A32X50
K0123.93A32X60
K0123.93A42X20
K0123.93A42X25
K0123.93A42X30
K0123.93A42X40
K0123.93A42X50
K0123.93A42X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 H H1 H2 H3=Handle height H4 A=Handle length A1=Handle length B L=Thread length Weight in kg (ERP)

14.74 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5150.0870

14.74 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5200.0870

14.74 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5250.0880

14.74 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5300.0890

15.67 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5400.0900

15.67 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5500.0920

15.67 €

1 5 Days 21/4-202013.518.519326.517.542.545.56574.59.5600.0930

14.74 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5150.0880

14.74 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5200.0890

14.74 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5250.0910

14.74 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5300.0920

15.67 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5400.0950

15.67 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5500.0990

15.67 €

1 5 Days 25/16-182013.518.519326.517.542.545.56574.59.5600.1050

14.74 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5200.0930

14.74 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5250.0960

14.74 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5300.0980

15.67 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5400.1010

15.67 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5500.1030

15.67 €

1 5 Days 23/8-162013.518.519326.517.542.545.56574.59.5600.1050

16.91 €

1 5 Days 35/16-182216212241.5102454.558.5809111200.1440

16.91 €

1 5 Days 35/16-182216212241.5102454.558.5809111250.1450

16.91 €

1 5 Days 35/16-182216212241.5102454.558.5809111300.1500

17.85 €

1 5 Days 35/16-182216212241.5102454.558.5809111400.1510

17.85 €

1 5 Days 35/16-182216212241.5102454.558.5809111500.1530

17.85 €

1 5 Days 35/16-182216212241.5102454.558.5809111600.1550

16.91 €

1 5 Days 33/8-162216212241.5102454.558.5809111200.1470

16.91 €

1 5 Days 33/8-162216212241.5102454.558.5809111250.1500

16.91 €

1 5 Days 33/8-162216212241.5102454.558.5809111300.1520

17.85 €

1 5 Days 33/8-162216212241.5102454.558.5809111400.1570

17.85 €

1 5 Days 33/8-162216212241.5102454.558.5809111500.1620

17.85 €

1 5 Days 33/8-162216212241.5102454.558.5809111600.1670

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body Powder coated
Main colour Orange RAL 2004 Component material Stainless steel Item Adjustable Handle
Thread type External thread Version 1 With protective cap RoHS True

Tech Support