Cam levers stainless steel, with internal thread, thrust washer stainless steel (K0645 inch) (Part Numbers)

Cam levers stainless steel, with internal thread, thrust washer stainless steel (K0645 inch)
Material:
Handle 1.4308 (AISI "316" equivalent) stainless steel.
Thrust washer 1.4034 (AISI 420 equivalent) stainless steel, hardened.
Hinge pin and stud 1.4305 (AISI 303 equivalent) stainless steel.

Version:
Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.

Note:
The thrust washer face is lightly greased before delivery.
The grease is FDA constyle and is suitable for use in the foodstuff and pharmaceutical industries.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0645.05410A0
K0645.05410A1
K0645.05410AE
K0645.05413A0
K0645.05413A1
K0645.05413AE
K0645.15410A1
K0645.15410A2
K0645.15413A1
K0645.15413A2
K0645.25410A3
K0645.25413A3
K0645.95410AD
K0645.95410AE
K0645.95413AD
K0645.95413AE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Size Clamping force F
(kN)
Hand force FH
(N)
D=Thread D1 D2 H H1=Height A=Handle length A1=Handle length B=Width B1 Travel S Weight in kg (ERP)

20.13 €

1 5 Days Electropolished02.510010-2415.4811.417.252.359.1181310.0370

20.13 €

1 5 Days Electropolished02.510010-3215.4811.417.252.359.1181310.0370

20.13 €

1 5 Days Electropolished02.51008-3215.4811.417.252.359.1181310.0370

18.14 €

1 5 Days Blasted02.510010-2415.4811.417.252.359.1181310.0370

18.14 €

1 5 Days Blasted02.510010-3215.4811.417.252.359.1181310.0370

18.14 €

1 5 Days Blasted02.51008-3215.4811.417.252.359.1181310.0370

23.71 €

1 5 Days Electropolished1412010-3218914.72270.479.221.5151.20.0720

23.71 €

1 5 Days Electropolished141201/4-2018914.72270.479.221.5151.20.0720

21.36 €

1 5 Days Blasted1412010-3218914.72270.479.221.5151.20.0720

21.36 €

1 5 Days Blasted141201/4-2018914.72270.479.221.5151.20.0720

32.87 €

1 5 Days Electropolished283505/16-18271118.328.89610833.3241.50.2380

29.60 €

1 5 Days Blasted283505/16-18271118.328.89610833.3241.50.2380

18.93 €

1 5 Days Electropolished91.5906-32126913.536.241.714.411.510.0200

18.93 €

1 5 Days Electropolished91.5908-32126913.536.241.714.411.510.0200

17.05 €

1 5 Days Blasted91.5906-32126913.536.241.714.411.510.0200

17.05 €

1 5 Days Blasted91.5908-32126913.536.241.714.411.510.0200

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4308 Component material Stainless steel
Item Cam Lever Thread type Internal thread RoHS True

Tech Support