Cam levers, aluminum with external thread, plastic thrust washer and steel or stainless steel stud (K2120 AG inch) (Part Numbers)

Cam levers, aluminum with external thread, plastic thrust washer and steel or stainless steel stud (K2120 AG inch)
Product description:
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.

Material:
Handle cast aluminum EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).
Stud steel, grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).

Version:
Lever powder-coated black fine structured or traffic red fine structured.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.

Note:
Plastics are subject to creeping under load (retardation).

Accessory:
For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2120.05011A0X20
K2120.05011A0X30
K2120.05011A0X40
K2120.05011A0X50
K2120.05011A1X20
K2120.05011A1X30
K2120.05011A1X40
K2120.05011A1X50
K2120.05011AEX15
K2120.05011AEX20
K2120.05011AEX30
K2120.05014A0X20
K2120.05014A0X30
K2120.05014A0X40
K2120.05014A0X50
K2120.05014A1X20
K2120.05014A1X30
K2120.05014A1X40
K2120.05014A1X50
K2120.05014AEX15
K2120.05014AEX20
K2120.05014AEX30
K2120.05111A0X20
K2120.05111A0X30
K2120.05111A0X40
K2120.05111A0X50
K2120.05111A1X20
K2120.05111A1X30
K2120.05111A1X40
K2120.05111A1X50
K2120.05111AEX15
K2120.05111AEX20
K2120.05111AEX30
K2120.05114A0X20
K2120.05114A0X30
K2120.05114A0X40
K2120.05114A0X50
K2120.05114A1X20
K2120.05114A1X30
K2120.05114A1X40
K2120.05114A1X50
K2120.05114AEX15
K2120.05114AEX20
K2120.05114AEX30
K2120.15011A1X20
K2120.15011A1X30
K2120.15011A1X40
K2120.15011A1X50
K2120.15011A2X20
K2120.15011A2X30
K2120.15011A2X40
K2120.15011A2X50
K2120.15014A1X20
K2120.15014A1X30
K2120.15014A1X40
K2120.15014A1X50
K2120.15014A2X20
K2120.15014A2X30
K2120.15014A2X40
K2120.15014A2X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component material Size Clamping force F
(kN)
Hand force FH
(N)
PL Stainless steel D=Thread D1 D2 H H1=Height A=Handle length A1=Handle length B=Width B1 L=Thread length Travel S Weight in kg (ERP) KIPP old article number Norelem old article number

9.26 €

1 5 Days Jet black RAL 9005Steel02.5100False10-2413.8811.417.252.359.118132010.0208K0005.05011A0X2004232-05011A0X20

9.26 €

1 5 Days Jet black RAL 9005Steel02.5100False10-2413.8811.417.252.359.118133010.0215K0005.05011A0X3004232-05011A0X30

9.90 €

1 5 Days Jet black RAL 9005Steel02.5100False10-2413.8811.417.252.359.118134010.0215K0005.05011A0X4004232-05011A0X40

9.90 €

1 5 Days Jet black RAL 9005Steel02.5100False10-2413.8811.417.252.359.118135010.0215K0005.05011A0X5004232-05011A0X50

9.26 €

1 5 Days Jet black RAL 9005Steel02.5100False10-3213.8811.417.252.359.118132010.0217K0005.05011A1X2004232-05011A1X20

9.26 €

1 5 Days Jet black RAL 9005Steel02.5100False10-3213.8811.417.252.359.118133010.0231K0005.05011A1X3004232-05011A1X30

9.90 €

1 5 Days Jet black RAL 9005Steel02.5100False10-3213.8811.417.252.359.118134010.0246K0005.05011A1X4004232-05011A1X40

9.90 €

1 5 Days Jet black RAL 9005Steel02.5100False10-3213.8811.417.252.359.118135010.0259K0005.05011A1X5004232-05011A1X50

9.26 €

1 5 Days Jet black RAL 9005Steel02.5100False8-3213.8811.417.252.359.118131510.0203K0005.05011AEX1504232-05011AEX15

9.26 €

1 5 Days Jet black RAL 9005Steel02.5100False8-3213.8811.417.252.359.118132010.0208K0005.05011AEX2004232-05011AEX20

9.26 €

1 5 Days Jet black RAL 9005Steel02.5100False8-3213.8811.417.252.359.118133010.0215K0005.05011AEX3004232-05011AEX30

9.26 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-2413.8811.417.252.359.118132010.0208K0005.05014A0X2004232-05014A0X20

9.26 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-2413.8811.417.252.359.118133010.0215K0005.05014A0X3004232-05014A0X30

9.90 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-2413.8811.417.252.359.118134010.0215K0005.05014A0X4004232-05014A0X40

9.90 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-2413.8811.417.252.359.118135010.0215K0005.05014A0X5004232-05014A0X50

9.26 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-3213.8811.417.252.359.118132010.0217K0005.05014A1X2004232-05014A1X20

9.26 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-3213.8811.417.252.359.118133010.0231K0005.05014A1X3004232-05014A1X30

9.90 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-3213.8811.417.252.359.118134010.0246K0005.05014A1X4004232-05014A1X40

9.90 €

1 5 Days Traffic red RAL 3020Steel02.5100False10-3213.8811.417.252.359.118135010.0259K0005.05014A1X5004232-05014A1X50

9.26 €

1 5 Days Traffic red RAL 3020Steel02.5100False8-3213.8811.417.252.359.118131510.0203K0005.05014AEX1504232-05014AEX15

9.26 €

1 5 Days Traffic red RAL 3020Steel02.5100False8-3213.8811.417.252.359.118132010.0208K0005.05014AEX2004232-05014AEX20

9.26 €

1 5 Days Traffic red RAL 3020Steel02.5100False8-3213.8811.417.252.359.118133010.0215K0005.05014AEX3004232-05014AEX30

13.28 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-2413.8811.417.252.359.118132010.0208K0005.05111A0X2004232-05111A0X20

13.28 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-2413.8811.417.252.359.118133010.0215K0005.05111A0X3004232-05111A0X30

14.24 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-2413.8811.417.252.359.118134010.0215K0005.05111A0X4004232-05111A0X40

14.24 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-2413.8811.417.252.359.118135010.0215K0005.05111A0X5004232-05111A0X50

13.28 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-3213.8811.417.252.359.118132010.0217K0005.05111A1X2004232-05111A1X20

13.28 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-3213.8811.417.252.359.118133010.0231K0005.05111A1X3004232-05111A1X30

14.24 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-3213.8811.417.252.359.118134010.0246K0005.05111A1X4004232-05111A1X40

14.24 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True10-3213.8811.417.252.359.118135010.0259K0005.05111A1X5004232-05111A1X50

13.28 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True8-3213.8811.417.252.359.118131510.0203K0005.05111AEX1504232-05111AEX15

13.28 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True8-3213.8811.417.252.359.118132010.0208K0005.05111AEX2004232-05111AEX20

13.28 €

1 5 Days Jet black RAL 9005Stainless steel02.5100True8-3213.8811.417.252.359.118133010.0215K0005.05111AEX3004232-05111AEX30

13.28 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-2413.8811.417.252.359.118132010.0208K0005.05114A0X2004232-05114A0X20

13.28 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-2413.8811.417.252.359.118133010.0215K0005.05114A0X3004232-05114A0X30

14.24 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-2413.8811.417.252.359.118134010.0215K0005.05114A0X4004232-05114A0X40

14.24 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-2413.8811.417.252.359.118135010.0215K0005.05114A0X5004232-05114A0X50

13.28 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-3213.8811.417.252.359.118132010.0217K0005.05114A1X2004232-05114A1X20

13.28 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-3213.8811.417.252.359.118133010.0231K0005.05114A1X3004232-05114A1X30

14.24 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-3213.8811.417.252.359.118134010.0246K0005.05114A1X4004232-05114A1X40

14.24 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True10-3213.8811.417.252.359.118135010.0259K0005.05114A1X5004232-05114A1X50

13.28 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True8-3213.8811.417.252.359.118131510.0203K0005.05114AEX1504232-05114AEX15

13.28 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True8-3213.8811.417.252.359.118132010.0208K0005.05114AEX2004232-05114AEX20

13.28 €

1 5 Days Traffic red RAL 3020Stainless steel02.5100True8-3213.8811.417.252.359.118133010.0215K0005.05114AEX3004232-05114AEX30

9.80 €

1 5 Days Jet black RAL 9005Steel14120False10-3216914.722.270.479.221.515201.20.0381K0005.15011A1X2004232-15011A1X20

9.80 €

1 5 Days Jet black RAL 9005Steel14120False10-3216914.722.270.479.221.515301.20.0377K0005.15011A1X3004232-15011A1X30

10.43 €

1 5 Days Jet black RAL 9005Steel14120False10-3216914.722.270.479.221.515401.20.0401K0005.15011A1X4004232-15011A1X40

10.43 €

1 5 Days Jet black RAL 9005Steel14120False10-3216914.722.270.479.221.515501.20.0415K0005.15011A1X5004232-15011A1X50

9.80 €

1 5 Days Jet black RAL 9005Steel14120False1/4-2016914.722.270.479.221.515201.20.0410K0005.15011A2X2004232-15011A2X20

9.80 €

1 5 Days Jet black RAL 9005Steel14120False1/4-2016914.722.270.479.221.515301.20.0419K0005.15011A2X3004232-15011A2X30

10.43 €

1 5 Days Jet black RAL 9005Steel14120False1/4-2016914.722.270.479.221.515401.20.0427K0005.15011A2X4004232-15011A2X40

10.43 €

1 5 Days Jet black RAL 9005Steel14120False1/4-2016914.722.270.479.221.515501.20.0461K0005.15011A2X5004232-15011A2X50

9.80 €

1 5 Days Traffic red RAL 3020Steel14120False10-3216914.722.270.479.221.515201.20.0381K0005.15014A1X2004232-15014A1X20

9.80 €

1 5 Days Traffic red RAL 3020Steel14120False10-3216914.722.270.479.221.515301.20.0377K0005.15014A1X3004232-15014A1X30

10.43 €

1 5 Days Traffic red RAL 3020Steel14120False10-3216914.722.270.479.221.515401.20.0401K0005.15014A1X4004232-15014A1X40

10.43 €

1 5 Days Traffic red RAL 3020Steel14120False10-3216914.722.270.479.221.515501.20.0415K0005.15014A1X5004232-15014A1X50

9.80 €

1 5 Days Traffic red RAL 3020Steel14120False1/4-2016914.722.270.479.221.515201.20.0410K0005.15014A2X2004232-15014A2X20

9.80 €

1 5 Days Traffic red RAL 3020Steel14120False1/4-2016914.722.270.479.221.515301.20.0419K0005.15014A2X3004232-15014A2X30

10.43 €

1 5 Days Traffic red RAL 3020Steel14120False1/4-2016914.722.270.479.221.515401.20.0427K0005.15014A2X4004232-15014A2X40

10.43 €

1 5 Days Traffic red RAL 3020Steel14120False1/4-2016914.722.270.479.221.515501.20.0461K0005.15014A2X5004232-15014A2X50

Loading...

Basic information

Main Body Material Aluminum Surface finish body Powder coated Item Cam Lever
Thread type External thread

Tech Support