Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud (K2121 AG inch) (Part Numbers)

Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud (K2121 AG inch)
Product description:
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.

Material:
Handle stainless steel 1.4308.
Thrust washer fiberglass reinforced plastic PA 66 GF 35-X.
Hinge pin, screw and washer stainless steel 1.4305.

Version:
Handle electropolished or abrasive blasted.
Thrust washer, black.
Hinge pin and stud bright.

Note:
Plastics are subject to creeping under load (retardation).

Accessory:
For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2121.05120A0X20
K2121.05120A0X30
K2121.05120A0X40
K2121.05120A0X50
K2121.05120A1X20
K2121.05120A1X30
K2121.05120A1X40
K2121.05120A1X50
K2121.05120AEX15
K2121.05120AEX20
K2121.05120AEX30
K2121.05413A0X20
K2121.05413A0X30
K2121.05413A0X40
K2121.05413A0X50
K2121.05413A1X20
K2121.05413A1X30
K2121.05413A1X40
K2121.05413A1X50
K2121.05413AEX15
K2121.05413AEX20
K2121.05413AEX30
K2121.15120A1X20
K2121.15120A1X30
K2121.15120A1X40
K2121.15120A1X50
K2121.15120A2X20
K2121.15120A2X30
K2121.15120A2X40
K2121.15120A2X50
K2121.15413A1X20
K2121.15413A1X30
K2121.15413A1X40
K2121.15413A1X50
K2121.15413A2X20
K2121.15413A2X30
K2121.15413A2X40
K2121.15413A2X50
K2121.25120A3X25
K2121.25120A3X30
K2121.25120A3X40
K2121.25120A3X50
K2121.25120A4X25
K2121.25120A4X30
K2121.25120A4X40
K2121.25120A4X50
K2121.25413A3X25
K2121.25413A3X30
K2121.25413A3X40
K2121.25413A3X50
K2121.25413A4X25
K2121.25413A4X30
K2121.25413A4X40
K2121.25413A4X50
K2121.95120ADX10
K2121.95120ADX15
K2121.95120ADX30
K2121.95120AEX10
K2121.95120AEX15
K2121.95120AEX30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Size Clamping force F
(kN)
Hand force FH
(N)
RoHS D=Thread D1 D2 H H1=Height A=Handle length A1=Handle length B=Width B1 L=Thread length Travel S Weight in kg (ERP) KIPP old article number Norelem old article number

19.84 €

1 5 Days Electropolished02.5100-10-2413.8811.417.252.359.118132010.0420K0645.05120A0X2004232-05120A0X20

19.84 €

1 5 Days Electropolished02.5100-10-2413.8811.417.252.359.118133010.0420K0645.05120A0X3004232-05120A0X30

20.60 €

1 5 Days Electropolished02.5100-10-2413.8811.417.252.359.118134010.0430K0645.05120A0X4004232-05120A0X40

20.60 €

1 5 Days Electropolished02.5100-10-2413.8811.417.252.359.118135010.0430K0645.05120A0X5004232-05120A0X50

19.84 €

1 5 Days Electropolished02.5100-10-3213.8811.417.252.359.118132010.0420K0645.05120A1X2004232-05120A1X20

19.84 €

1 5 Days Electropolished02.5100-10-3213.8811.417.252.359.118133010.0420K0645.05120A1X3004232-05120A1X30

20.60 €

1 5 Days Electropolished02.5100-10-3213.8811.417.252.359.118134010.0430K0645.05120A1X4004232-05120A1X40

20.60 €

1 5 Days Electropolished02.5100-10-3213.8811.417.252.359.118135010.0430K0645.05120A1X5004232-05120A1X50

19.84 €

1 5 Days Electropolished02.5100-8-3213.8811.417.252.359.118131510.0420K0645.05120AEX1504232-05120AEX15

19.84 €

1 5 Days Electropolished02.5100-8-3213.8811.417.252.359.118132010.0420K0645.05120AEX2004232-05120AEX20

19.84 €

1 5 Days Electropolished02.5100-8-3213.8811.417.252.359.118133010.0420K0645.05120AEX3004232-05120AEX30

18.76 €

1 5 Days Blasted02.5100True10-2413.8811.417.252.359.118132010.0420--

18.76 €

1 5 Days Blasted02.5100True10-2413.8811.417.252.359.118133010.0420--

19.46 €

1 5 Days Blasted02.5100True10-2413.8811.417.252.359.118134010.0430--

19.46 €

1 5 Days Blasted02.5100True10-2413.8811.417.252.359.118135010.0430--

18.76 €

1 5 Days Blasted02.5100True10-3213.8811.417.252.359.118132010.0420--

18.76 €

1 5 Days Blasted02.5100True10-3213.8811.417.252.359.118133010.0420--

19.46 €

1 5 Days Blasted02.5100True10-3213.8811.417.252.359.118134010.0430--

19.46 €

1 5 Days Blasted02.5100True10-3213.8811.417.252.359.118135010.0430--

18.76 €

1 5 Days Blasted02.5100True8-3213.8811.417.252.359.118131510.0420--

18.76 €

1 5 Days Blasted02.5100True8-3213.8811.417.252.359.118132010.0420--

18.76 €

1 5 Days Blasted02.5100True8-3213.8811.417.252.359.118133010.0420--

23.33 €

1 5 Days Electropolished14120-10-3216914.722.270.479.221.515201.20.0736K0645.15120A1X2004232-15120A1X20

23.33 €

1 5 Days Electropolished14120-10-3216914.722.270.479.221.515301.20.0737K0645.15120A1X3004232-15120A1X30

24.21 €

1 5 Days Electropolished14120-10-3216914.722.270.479.221.515401.20.0763K0645.15120A1X4004232-15120A1X40

24.21 €

1 5 Days Electropolished14120-10-3216914.722.270.479.221.515501.20.0770K0645.15120A1X5004232-15120A1X50

23.33 €

1 5 Days Electropolished14120-1/4-2016914.722.270.479.221.515201.20.0752K0645.15120A2X2004232-15120A2X20

23.33 €

1 5 Days Electropolished14120-1/4-2016914.722.270.479.221.515301.20.0781K0645.15120A2X3004232-15120A2X30

24.21 €

1 5 Days Electropolished14120-1/4-2016914.722.270.479.221.515401.20.0780K0645.15120A2X4004232-15120A2X40

24.21 €

1 5 Days Electropolished14120-1/4-2016914.722.270.479.221.515501.20.0820K0645.15120A2X5004232-15120A2X50

22.06 €

1 5 Days Blasted14120True10-3216914.722.270.479.221.515201.20.0736--

22.06 €

1 5 Days Blasted14120True10-3216914.722.270.479.221.515301.20.0737--

22.87 €

1 5 Days Blasted14120True10-3216914.722.270.479.221.515401.20.0763--

22.87 €

1 5 Days Blasted14120True10-3216914.722.270.479.221.515501.20.0770--

22.06 €

1 5 Days Blasted14120True1/4-2016914.722.270.479.221.515201.20.0752--

22.06 €

1 5 Days Blasted14120True1/4-2016914.722.270.479.221.515301.20.0781--

22.87 €

1 5 Days Blasted14120True1/4-2016914.722.270.479.221.515401.20.0780--

22.87 €

1 5 Days Blasted14120True1/4-2016914.722.270.479.221.515501.20.0820--

31.73 €

1 5 Days Electropolished28350-5/16-18251118.328.89610833.324251.50.2443K0645.25120A3X2504232-25120A3X25

31.73 €

1 5 Days Electropolished28350-5/16-18251118.328.89610833.324301.50.2453K0645.25120A3X3004232-25120A3X30

32.68 €

1 5 Days Electropolished28350-5/16-18251118.328.89610833.324401.50.2484K0645.25120A3X4004232-25120A3X40

32.68 €

1 5 Days Electropolished28350-5/16-18251118.328.89610833.324501.50.2489K0645.25120A3X5004232-25120A3X50

31.73 €

1 5 Days Electropolished28350-3/8-16251118.328.89610833.324251.50.2500K0645.25120A4X2504232-25120A4X25

31.73 €

1 5 Days Electropolished28350-3/8-16251118.328.89610833.324301.50.2535K0645.25120A4X3004232-25120A4X30

32.68 €

1 5 Days Electropolished28350-3/8-16251118.328.89610833.324401.50.2550K0645.25120A4X4004232-25120A4X40

32.68 €

1 5 Days Electropolished28350-3/8-16251118.328.89610833.324501.50.2614K0645.25120A4X5004232-25120A4X50

29.96 €

1 5 Days Blasted28350True5/16-18251118.328.89610833.324251.50.2443--

29.96 €

1 5 Days Blasted28350True5/16-18251118.328.89610833.324301.50.2453--

30.88 €

1 5 Days Blasted28350True5/16-18251118.328.89610833.324401.50.2484--

30.88 €

1 5 Days Blasted28350True5/16-18251118.328.89610833.324501.50.2489--

29.96 €

1 5 Days Blasted28350True3/8-16251118.328.89610833.324251.50.2500--

29.96 €

1 5 Days Blasted28350True3/8-16251118.328.89610833.324301.50.2535--

30.88 €

1 5 Days Blasted28350True3/8-16251118.328.89610833.324401.50.2550--

30.88 €

1 5 Days Blasted28350True3/8-16251118.328.89610833.324501.50.2614--

18.68 €

1 5 Days Electropolished91.590-6-3210.76913.536.241.714.411.51010.0251K0645.95120ADX1004232-95120ADX10

18.68 €

1 5 Days Electropolished91.590-6-3210.76913.536.241.714.411.51510.0251K0645.95120ADX1504232-95120ADX15

18.68 €

1 5 Days Electropolished91.590-6-3210.76913.536.241.714.411.53010.0253K0645.95120ADX3004232-95120ADX30

18.68 €

1 5 Days Electropolished91.590-8-3210.76913.536.241.714.411.51010.0251K0645.95120AEX1004232-95120AEX10

18.68 €

1 5 Days Electropolished91.590-8-3210.76913.536.241.714.411.51510.0251K0645.95120AEX1504232-95120AEX15

18.68 €

1 5 Days Electropolished91.590-8-3210.76913.536.241.714.411.53010.0253K0645.95120AEX3004232-95120AEX30

Loading...

Basic information

Main Body Material Stainless Steel Component material Stainless steel Item Cam Lever
Thread type External thread PL Stainless steel True

Tech Support