Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel (K0647 inch) (Part Numbers)

Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel (K0647 inch)
Material:
Handle 1.4308 (AISI "316" equivalent) stainless steel.
Thrust washer 1.4034 (AISI 420 equivalent) stainless steel, hardened.
Hinge pin and stud 1.4305 (AISI 303 equivalent) stainless steel.

Version:
Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.

Note:
Adjustable cam levers are used when the position of the adjustable handle relative to the clamping axis permits only one specific position (swing circle interference).
The exact position of the adjustable handle is adjusted with a screwdriver via the fine thread on the stud.

The thrust washer face is lightly greased before delivery.
The grease is FDA constyle and is suitable for use in the foodstuff and pharmaceutical industries.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0647.05410A0X20
K0647.05410A0X30
K0647.05410A0X40
K0647.05410A0X50
K0647.05410A1X20
K0647.05410A1X30
K0647.05410A1X40
K0647.05410A1X50
K0647.05410AEX15
K0647.05410AEX20
K0647.05410AEX30
K0647.05413A0X20
K0647.05413A0X30
K0647.05413A0X40
K0647.05413A0X50
K0647.05413A1X20
K0647.05413A1X30
K0647.05413A1X40
K0647.05413A1X50
K0647.05413AEX15
K0647.05413AEX20
K0647.05413AEX30
K0647.15410A1X20
K0647.15410A1X30
K0647.15410A1X40
K0647.15410A1X50
K0647.15410A2X20
K0647.15410A2X30
K0647.15410A2X40
K0647.15410A2X50
K0647.15413A1X20
K0647.15413A1X30
K0647.15413A1X40
K0647.15413A1X50
K0647.15413A2X20
K0647.15413A2X30
K0647.15413A2X40
K0647.15413A2X50
K0647.25410A3X25
K0647.25410A3X30
K0647.25410A3X40
K0647.25410A3X50
K0647.25410A4X25
K0647.25410A4X30
K0647.25410A4X40
K0647.25410A4X50
K0647.25413A3X25
K0647.25413A3X30
K0647.25413A3X40
K0647.25413A3X50
K0647.25413A4X25
K0647.25413A4X30
K0647.25413A4X40
K0647.25413A4X50
K0647.95410ADX10
K0647.95410ADX15
K0647.95410ADX30
K0647.95410AEX10
K0647.95410AEX15
K0647.95410AEX30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Size Clamping force F
(kN)
Hand force FH
(N)
D=Thread D1 D2 H H1=Height A=Handle length A1=Handle length B=Width B1 L=Thread length Travel S Weight in kg (ERP)

28.43 €

1 5 Days Electropolished02.510010-2415.4811.417.252.359.118132010.0410

28.43 €

1 5 Days Electropolished02.510010-2415.4811.417.252.359.118133010.0430

29.45 €

1 5 Days Electropolished02.510010-2415.4811.417.252.359.118134010.0440

29.45 €

1 5 Days Electropolished02.510010-2415.4811.417.252.359.118135010.0460

28.43 €

1 5 Days Electropolished02.510010-3215.4811.417.252.359.118132010.0410

28.43 €

1 5 Days Electropolished02.510010-3215.4811.417.252.359.118133010.0430

29.45 €

1 5 Days Electropolished02.510010-3215.4811.417.252.359.118134010.0440

29.45 €

1 5 Days Electropolished02.510010-3215.4811.417.252.359.118135010.0460

28.43 €

1 5 Days Electropolished02.51008-3215.4811.417.252.359.118131510.0390

28.43 €

1 5 Days Electropolished02.51008-3215.4811.417.252.359.118132010.0400

28.43 €

1 5 Days Electropolished02.51008-3215.4811.417.252.359.118133010.0410

25.59 €

1 5 Days Blasted02.510010-2415.4811.417.252.359.118132010.0410

25.59 €

1 5 Days Blasted02.510010-2415.4811.417.252.359.118133010.0430

26.52 €

1 5 Days Blasted02.510010-2415.4811.417.252.359.118134010.0440

26.52 €

1 5 Days Blasted02.510010-2415.4811.417.252.359.118135010.0460

25.59 €

1 5 Days Blasted02.510010-3215.4811.417.252.359.118132010.0410

25.59 €

1 5 Days Blasted02.510010-3215.4811.417.252.359.118133010.0430

26.52 €

1 5 Days Blasted02.510010-3215.4811.417.252.359.118134010.0440

26.52 €

1 5 Days Blasted02.510010-3215.4811.417.252.359.118135010.0460

25.59 €

1 5 Days Blasted02.51008-3215.4811.417.252.359.118131510.0390

25.59 €

1 5 Days Blasted02.51008-3215.4811.417.252.359.118132010.0400

25.59 €

1 5 Days Blasted02.51008-3215.4811.417.252.359.118133010.0410

33.42 €

1 5 Days Electropolished1412010-3218914.72270.479.221.515201.20.0770

33.42 €

1 5 Days Electropolished1412010-3218914.72270.479.221.515301.20.0780

34.65 €

1 5 Days Electropolished1412010-3218914.72270.479.221.515401.20.0790

34.65 €

1 5 Days Electropolished1412010-3218914.72270.479.221.515501.20.0800

33.42 €

1 5 Days Electropolished141201/4-2018914.72270.479.221.515201.20.0800

33.42 €

1 5 Days Electropolished141201/4-2018914.72270.479.221.515301.20.0820

34.65 €

1 5 Days Electropolished141201/4-2018914.72270.479.221.515401.20.0830

34.65 €

1 5 Days Electropolished141201/4-2018914.72270.479.221.515501.20.0850

30.10 €

1 5 Days Blasted1412010-3218914.72270.479.221.515201.20.0770

30.10 €

1 5 Days Blasted1412010-3218914.72270.479.221.515301.20.0780

31.20 €

1 5 Days Blasted1412010-3218914.72270.479.221.515401.20.0790

31.20 €

1 5 Days Blasted1412010-3218914.72270.479.221.515501.20.0800

30.10 €

1 5 Days Blasted141201/4-2018914.72270.479.221.515201.20.0800

30.10 €

1 5 Days Blasted141201/4-2018914.72270.479.221.515301.20.0820

31.20 €

1 5 Days Blasted141201/4-2018914.72270.479.221.515401.20.0830

31.20 €

1 5 Days Blasted141201/4-2018914.72270.479.221.515501.20.0850

45.38 €

1 5 Days Electropolished283505/16-18271118.328.89610833.324251.50.2550

45.38 €

1 5 Days Electropolished283505/16-18271118.328.89610833.324301.50.2560

46.74 €

1 5 Days Electropolished283505/16-18271118.328.89610833.324401.50.2590

46.74 €

1 5 Days Electropolished283505/16-18271118.328.89610833.324501.50.2630

45.38 €

1 5 Days Electropolished283503/8-16271118.328.89610833.324251.50.2620

45.38 €

1 5 Days Electropolished283503/8-16271118.328.89610833.324301.50.2640

46.74 €

1 5 Days Electropolished283503/8-16271118.328.89610833.324401.50.2690

46.74 €

1 5 Days Electropolished283503/8-16271118.328.89610833.324501.50.2740

40.83 €

1 5 Days Blasted283505/16-18271118.328.89610833.324251.50.2550

40.83 €

1 5 Days Blasted283505/16-18271118.328.89610833.324301.50.2560

42.04 €

1 5 Days Blasted283505/16-18271118.328.89610833.324401.50.2590

42.04 €

1 5 Days Blasted283505/16-18271118.328.89610833.324501.50.2630

40.83 €

1 5 Days Blasted283503/8-16271118.328.89610833.324251.50.2620

40.83 €

1 5 Days Blasted283503/8-16271118.328.89610833.324301.50.2640

42.04 €

1 5 Days Blasted283503/8-16271118.328.89610833.324401.50.2690

42.04 €

1 5 Days Blasted283503/8-16271118.328.89610833.324501.50.2740

26.76 €

1 5 Days Electropolished91.5906-32126913.536.241.714.411.51010.0200

26.76 €

1 5 Days Electropolished91.5906-32126913.536.241.714.411.51510.0210

26.76 €

1 5 Days Electropolished91.5906-32126913.536.241.714.411.53010.0220

26.76 €

1 5 Days Electropolished91.5908-32126913.536.241.714.411.51010.0210

26.76 €

1 5 Days Electropolished91.5908-32126913.536.241.714.411.51510.0220

26.76 €

1 5 Days Electropolished91.5908-32126913.536.241.714.411.53010.0230

Loading...

Basic information

Main Body Material Stainless Steel Steel code 1.4305 Component material Stainless steel
Item Cam Lever Thread type External thread Version 1 Adjustable
RoHS True

Tech Support