Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0260.41CM |
K0260.41CM5 |
K0260.41CM6 |
K0260.41CM7 |
K0260.42CN |
K0260.42CN5 |
K0260.42CN6 |
K0260.42CN7 |
K0260.43CO |
K0260.43CO5 |
K0260.43CO6 |
K0260.43CO7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Bore | D1=Outside diameter | D2 | H=Height | H1 | Colour Cap | Size | T=Bore depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.78 € | 1 | 5 Days | 0.25 | 40 | 16.5 | 31 | 13 | Black gray RAL 7021 | 1 | 10 | 0.0227 | ||
2.78 € | 1 | 5 Days | 0.25 | 40 | 16.5 | 31 | 13 | Light gray RAL 7035 | 1 | 10 | 0.0227 | ||
2.78 € | 1 | 5 Days | 0.25 | 40 | 16.5 | 31 | 13 | Traffic red RAL 3020 | 1 | 10 | 0.0227 | ||
2.78 € | 1 | 5 Days | 0.25 | 40 | 16.5 | 31 | 13 | Colza yellow RAL 1021 | 1 | 10 | 0.0227 | ||
3.80 € | 1 | 5 Days | 0.312 | 50 | 18 | 36 | 15 | Black gray RAL 7021 | 2 | 14 | 0.0292 | ||
3.80 € | 1 | 5 Days | 0.312 | 50 | 18 | 36 | 15 | Light gray RAL 7035 | 2 | 14 | 0.0232 | ||
3.80 € | 1 | 5 Days | 0.312 | 50 | 18 | 36 | 15 | Traffic red RAL 3020 | 2 | 14 | 0.0232 | ||
3.80 € | 1 | 5 Days | 0.312 | 50 | 18 | 36 | 15 | Colza yellow RAL 1021 | 2 | 14 | 0.0232 | ||
5.46 € | 1 | 5 Days | 0.375 | 63 | 22 | 41 | 17 | Black gray RAL 7021 | 3 | 14 | 0.0363 | ||
5.46 € | 1 | 5 Days | 0.375 | 63 | 22 | 41 | 17 | Light gray RAL 7035 | 3 | 14 | 0.0363 | ||
5.46 € | 1 | 5 Days | 0.375 | 63 | 22 | 41 | 17 | Traffic red RAL 3020 | 3 | 14 | 0.0363 | ||
5.46 € | 1 | 5 Days | 0.375 | 63 | 22 | 41 | 17 | Colza yellow RAL 1021 | 3 | 14 | 0.0363 |
Loading...
Main Body Material | Other | Main material | Thermoplastic | Component material | Steel |
---|---|---|---|---|---|
Main colour | Black gray RAL 7021 | Item | Knurled Knob | Thread type | Reamed hole |
Style | H | RoHS | True |
Configure
Basic Attributes
D=Bore
D1=Outside diameter
D2
H=Height
H1
Colour Cap
Size
T=Bore depth
Filter by standard shipping days
Optional Attributes