Knurled knobs with external thread (K0247 AG inch) (Part Numbers)

Knurled knobs with external thread (K0247 AG inch)
Material:
Black thermoplastic.
Bushing and screw 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.

Version:
Steel trivalent blue passivated, stainless steel bright.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0247.01A1X10
K0247.01A1X20
K0247.01A2X20
K0247.01A2X30
K0247.01A15X10
K0247.01A15X20
K0247.01A16X10
K0247.01A16X20
K0247.01A17X10
K0247.01A17X20
K0247.01A25X20
K0247.01A25X30
K0247.01A26X20
K0247.01A26X30
K0247.01A27X20
K0247.01A27X30
K0247.02A3X20
K0247.02A3X40
K0247.02A35X20
K0247.02A35X40
K0247.02A36X20
K0247.02A36X40
K0247.02A37X20
K0247.02A37X40
K0247.03A4X20
K0247.03A4X40
K0247.03A45X20
K0247.03A45X40
K0247.03A46X20
K0247.03A46X40
K0247.03A47X20
K0247.03A47X40
K0247.1A1X10
K0247.1A1X20
K0247.1A2X20
K0247.1A2X30
K0247.1A15X10
K0247.1A15X20
K0247.1A16X10
K0247.1A16X20
K0247.1A17X10
K0247.1A17X20
K0247.1A25X20
K0247.1A25X30
K0247.1A26X20
K0247.1A26X30
K0247.1A27X20
K0247.1A27X30
K0247.2A3X20
K0247.2A3X40
K0247.2A35X20
K0247.2A35X40
K0247.2A36X20
K0247.2A36X40
K0247.2A37X20
K0247.2A37X40
K0247.3A4X20
K0247.3A4X40
K0247.3A45X20
K0247.3A45X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 D3 H=Height H1 Component material Colour Cap Size PL Stainless steel L=Thread length Weight in kg (ERP)

2.65 €

1 5 Days 10-32211419228Stainless steelBlack gray RAL 70211True100.0072

2.74 €

1 5 Days 10-32211419228Stainless steelBlack gray RAL 70211True200.0080

2.74 €

1 5 Days 1/4-20211419228Stainless steelBlack gray RAL 70211True200.0120

2.84 €

1 5 Days 1/4-20211419228Stainless steelBlack gray RAL 70211True300.0110

2.65 €

1 5 Days 10-32211419228Stainless steelLight gray RAL 70351True100.0081

2.74 €

1 5 Days 10-32211419228Stainless steelLight gray RAL 70351True200.0085

2.65 €

1 5 Days 10-32211419228Stainless steelTraffic red RAL 30201True100.0072

2.74 €

1 5 Days 10-32211419228Stainless steelTraffic red RAL 30201True200.0084

2.65 €

1 5 Days 10-32211419228Stainless steelColza yellow RAL 10211True100.0072

2.74 €

1 5 Days 10-32211419228Stainless steelColza yellow RAL 10211True200.0090

2.74 €

1 5 Days 1/4-20211419228Stainless steelLight gray RAL 70351True200.0104

2.84 €

1 5 Days 1/4-20211419228Stainless steelLight gray RAL 70351True300.0118

2.74 €

1 5 Days 1/4-20211419228Stainless steelTraffic red RAL 30201True200.0102

2.84 €

1 5 Days 1/4-20211419228Stainless steelTraffic red RAL 30201True300.0120

2.74 €

1 5 Days 1/4-20211419228Stainless steelColza yellow RAL 10211True200.0103

2.84 €

1 5 Days 1/4-20211419228Stainless steelColza yellow RAL 10211True300.0110

3.45 €

1 5 Days 5/16-18261823269.5Stainless steelBlack gray RAL 70212True200.0330

3.61 €

1 5 Days 5/16-18261823269.5Stainless steelBlack gray RAL 70212True400.0230

3.45 €

1 5 Days 5/16-18261823269.5Stainless steelLight gray RAL 70352True200.0182

3.61 €

1 5 Days 5/16-18261823269.5Stainless steelLight gray RAL 70352True400.0230

3.45 €

1 5 Days 5/16-18261823269.5Stainless steelTraffic red RAL 30202True200.0182

3.61 €

1 5 Days 5/16-18261823269.5Stainless steelTraffic red RAL 30202True400.0247

3.45 €

1 5 Days 5/16-18261823269.5Stainless steelColza yellow RAL 10212True200.0184

3.61 €

1 5 Days 5/16-18261823269.5Stainless steelColza yellow RAL 10212True400.0247

3.99 €

1 5 Days 3/8-163422313613Stainless steelBlack gray RAL 70213True200.0340

4.45 €

1 5 Days 3/8-163422313613Stainless steelBlack gray RAL 70213True400.0530

3.99 €

1 5 Days 3/8-163422313613Stainless steelLight gray RAL 70353True200.0250

4.45 €

1 5 Days 3/8-163422313613Stainless steelLight gray RAL 70353True400.0440

3.99 €

1 5 Days 3/8-163422313613Stainless steelTraffic red RAL 30203True200.0250

4.45 €

1 5 Days 3/8-163422313613Stainless steelTraffic red RAL 30203True400.0530

3.99 €

1 5 Days 3/8-163422313613Stainless steelColza yellow RAL 10213True200.0250

4.45 €

1 5 Days 3/8-163422313613Stainless steelColza yellow RAL 10213True400.0530

1.74 €

1 5 Days 10-32211419228SteelBlack gray RAL 70211False100.0140

1.82 €

1 5 Days 10-32211419228SteelBlack gray RAL 70211False200.0081

1.82 €

1 5 Days 1/4-20211419228SteelBlack gray RAL 70211False200.0079

1.90 €

1 5 Days 1/4-20211419228SteelBlack gray RAL 70211False300.0122

1.74 €

1 5 Days 10-32211419228SteelLight gray RAL 70351False100.0140

1.82 €

1 5 Days 10-32211419228SteelLight gray RAL 70351False200.0150

1.74 €

1 5 Days 10-32211419228SteelTraffic red RAL 30201False100.0140

1.82 €

1 5 Days 10-32211419228SteelTraffic red RAL 30201False200.0150

1.74 €

1 5 Days 10-32211419228SteelColza yellow RAL 10211False100.0140

1.82 €

1 5 Days 10-32211419228SteelColza yellow RAL 10211False200.0150

1.82 €

1 5 Days 1/4-20211419228SteelLight gray RAL 70351False200.0074

1.90 €

1 5 Days 1/4-20211419228SteelLight gray RAL 70351False300.0075

1.82 €

1 5 Days 1/4-20211419228SteelTraffic red RAL 30201False200.0073

1.90 €

1 5 Days 1/4-20211419228SteelTraffic red RAL 30201False300.0073

1.82 €

1 5 Days 1/4-20211419228SteelColza yellow RAL 10211False200.0073

1.90 €

1 5 Days 1/4-20211419228SteelColza yellow RAL 10211False300.0074

2.25 €

1 5 Days 5/16-18261823269.5SteelBlack gray RAL 70212False200.0160

2.45 €

1 5 Days 5/16-18261823269.5SteelBlack gray RAL 70212False400.0200

2.25 €

1 5 Days 5/16-18261823269.5SteelLight gray RAL 70352False200.0180

2.45 €

1 5 Days 5/16-18261823269.5SteelLight gray RAL 70352False400.0200

2.25 €

1 5 Days 5/16-18261823269.5SteelTraffic red RAL 30202False200.0180

2.45 €

1 5 Days 5/16-18261823269.5SteelTraffic red RAL 30202False400.0200

2.25 €

1 5 Days 5/16-18261823269.5SteelColza yellow RAL 10212False200.0180

2.45 €

1 5 Days 5/16-18261823269.5SteelColza yellow RAL 10212False400.0200

2.69 €

1 5 Days 3/8-163422313613SteelBlack gray RAL 70213False200.0320

2.91 €

1 5 Days 3/8-163422313613SteelBlack gray RAL 70213False400.0422

2.69 €

1 5 Days 3/8-163422313613SteelLight gray RAL 70353False200.0336

2.91 €

1 5 Days 3/8-163422313613SteelLight gray RAL 70353False400.0340

Loading...

Basic information

Main Body Material Other Main material Thermoplastic Main colour Black gray RAL 7021
Item Knurled Knob Thread type External thread RoHS True

Tech Support