Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0262.11CM |
K0262.11CM5 |
K0262.11CM6 |
K0262.11CM7 |
K0262.12CM |
K0262.12CM5 |
K0262.12CM6 |
K0262.12CM7 |
K0262.13CN |
K0262.13CN5 |
K0262.13CN6 |
K0262.13CN7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Bore | D1=Outside diameter | D2 | H=Height | H1 | H3 | Colour Cap | Size | L1 | T=Bore depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.20 € | 1 | 5 Days | 0.25 | 40 | 16.5 | 31 | 13 | 5.5 | Black gray RAL 7021 | 1 | 15 | 10 | 0.0177 | ||
12.20 € | 1 | 5 Days | 0.25 | 40 | 16.5 | 31 | 13 | 5.5 | Light gray RAL 7035 | 1 | 15 | 10 | 0.0177 | ||
12.20 € | 1 | 5 Days | 0.25 | 40 | 16.5 | 31 | 13 | 5.5 | Traffic red RAL 3020 | 1 | 15 | 10 | 0.0177 | ||
12.20 € | 1 | 5 Days | 0.25 | 40 | 16.5 | 31 | 13 | 5.5 | Colza yellow RAL 1021 | 1 | 15 | 10 | 0.0177 | ||
13.58 € | 1 | 5 Days | 0.25 | 50 | 18 | 36 | 15 | 5.5 | Black gray RAL 7021 | 2 | 18.5 | 10 | 0.0251 | ||
13.58 € | 1 | 5 Days | 0.25 | 50 | 18 | 36 | 15 | 5.5 | Light gray RAL 7035 | 2 | 18.5 | 10 | 0.0260 | ||
13.58 € | 1 | 5 Days | 0.25 | 50 | 18 | 36 | 15 | 5.5 | Traffic red RAL 3020 | 2 | 18.5 | 10 | 0.0260 | ||
13.58 € | 1 | 5 Days | 0.25 | 50 | 18 | 36 | 15 | 5.5 | Colza yellow RAL 1021 | 2 | 18.5 | 10 | 0.0260 | ||
14.97 € | 1 | 5 Days | 0.312 | 63 | 22 | 41 | 17 | 8 | Black gray RAL 7021 | 3 | 25 | 14 | 0.0403 | ||
14.97 € | 1 | 5 Days | 0.312 | 63 | 22 | 41 | 17 | 8 | Light gray RAL 7035 | 3 | 25 | 14 | 0.0403 | ||
14.97 € | 1 | 5 Days | 0.312 | 63 | 22 | 41 | 17 | 8 | Traffic red RAL 3020 | 3 | 25 | 14 | 0.0403 | ||
14.97 € | 1 | 5 Days | 0.312 | 63 | 22 | 41 | 17 | 8 | Colza yellow RAL 1021 | 3 | 25 | 14 | 0.0403 |
Loading...
Main Body Material | Other | D3 | 10 | D4 | M4 |
---|---|---|---|---|---|
H2 | 16 | Main material | Thermoplastic | Component material | Steel |
Main colour | Black gray RAL 7021 | Version 1 | With handle | Item | Knurled Knob |
Thread type | Reamed hole | Style | M | Style definition | With transverse bore |
RoHS | True |
Configure
Basic Attributes
D=Bore
D1=Outside diameter
D2
H=Height
H1
H3
Colour Cap
Size
L1
T=Bore depth
Filter by standard shipping days
Optional Attributes